Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Material |
---|---|---|---|---|---|
06440889 | N/A Nibco 4 Inch (in) Size Adapter | N/A Nibco | N/A 5803-4 | N/A 4 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440890 | N/A Nibco 6 Inch (in) Size Adapter | N/A Nibco | N/A 5803-6 | N/A 6 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440891 | N/A Nibco 1-1/2 x 1-1/4 Inch (in) Size Adapter | N/A Nibco | N/A 5804-1.5X1-1/4 | N/A 1-1/2 x 1-1/4 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440892 | N/A Nibco 1-1/2 Inch (in) Size Adapter | N/A Nibco | N/A 5804-1-1/2 | N/A 1-1/2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440893 | N/A Nibco 1-1/4 Inch (in) Size Adapter | N/A Nibco | N/A 5804-1-1/4 | N/A 1-1/4 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440894 | N/A Nibco 2 Inch (in) Size Adapter | N/A Nibco | N/A 5804-2 | N/A 2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440895 | N/A Nibco 1-1/2 Inch (in) Size Adapter | N/A Nibco | N/A 5804-2-1-1/2 | N/A 1-1/2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440896 | N/A Nibco 2 Inch (in) Size Adapter | N/A Nibco | N/A 1425940 | N/A 2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440897 | N/A Nibco 3 Inch (in) Size Adapter | N/A Nibco | N/A 1425941 | N/A 3 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440898 | N/A Nibco 4 Inch (in) Size Adapter | N/A Nibco | N/A 1425942 | N/A 4 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440899 | N/A Nibco 3 Inch (in) Size Adapter | N/A Nibco | N/A 5804-3 | N/A 3 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440900 | N/A Nibco 4 Inch (in) Size Adapter | N/A Nibco | N/A 5804-4 | N/A 4 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06441076 | N/A Nibco 1/2 Inch (in) Size Adapter | N/A Nibco | N/A 1552284 | N/A 1/2 in | N/A Polypropylene |
06441077 | N/A Nibco 1-1/2 Inch (in) Size Adapter | N/A Nibco | N/A 6150-1-1/2 | N/A 1-1/2 in | N/A Polypropylene |
06441078 | N/A Nibco 1-1/4 Inch (in) Size Adapter | N/A Nibco | N/A 6150-1-1/4 | N/A 1-1/4 in | N/A Polypropylene |
06441079 | N/A Nibco 2 Inch (in) Size Adapter | N/A Nibco | N/A 6150-2 | N/A 2 in | N/A Polypropylene |
06441080 | N/A Nibco 3/4 Inch (in) Size Adapter | N/A Nibco | N/A 1552345 | N/A 3/4 in | N/A Polypropylene |
06441396 | N/A Nibco 2-1/2 Inch (in) Size Adapter | N/A Nibco | N/A 703-21/2 | N/A 2-1/2 in | N/A Cast Copper |
06441397 | N/A Nibco 2-1/2 Inch (in) Size Adapter | N/A Nibco | N/A 703-2-21/2 | N/A 2-1/2 in | N/A Cast Copper |
06441398 | N/A Nibco 3 Inch (in) Size Adapter | N/A Nibco | N/A 703-2-3 | N/A 3 in | N/A Cast Copper |
06441399 | N/A Nibco 1/2 x 1/4 Inch (in) Size Adapter | N/A Nibco | N/A 7032R-1/2X1/4 | N/A 1/2 x 1/4 in | N/A Cast Copper |
06441400 | N/A Nibco 1 x 1/2 Inch (in) Size Adapter | N/A Nibco | N/A 7032R-1X1/2 | N/A 1 x 1/2 in | N/A Cast Copper |
06441401 | N/A Nibco 1 x 3/4 Inch (in) Size Adapter | N/A Nibco | N/A 7032R-1X3/4 | N/A 1 x 3/4 in | N/A Cast Copper |
06441402 | N/A Nibco 3/4 x 1/2 Inch (in) Size Adapter | N/A Nibco | N/A 7032R-3/4X1/2 | N/A 3/4 x 1/2 in | N/A Cast Copper |
06441403 | N/A Nibco 3 Inch (in) Size Adapter | N/A Nibco | N/A 703-3 | N/A 3 in | N/A Cast Copper |