Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Material |
---|---|---|---|---|---|
06441404 | N/A Nibco 4 Inch (in) Size Adapter | N/A Nibco | N/A 703-4 | N/A 4 in | N/A Cast Copper |
06441406 | N/A Nibco 1/2 Inch (in) Size Adapter | N/A Nibco | N/A 703-5-1/2 | N/A 1/2 in | N/A Cast Copper |
06441407 | N/A Nibco 3/4 Inch (in) Size Adapter | N/A Nibco | N/A 703-5-3/4 | N/A 3/4 in | N/A Cast Copper |
06441408 | N/A Nibco 1/2 Inch (in) Size Adapter | N/A Nibco | N/A 703-5B-1/2 | N/A 1/2 in | N/A Cast Copper |
06441410 | N/A Nibco 1/2 x 1 Inch (in) Size Adapter | N/A Nibco | N/A 703R-1/2X1 | N/A 1/2 x 1 in | N/A Cast Copper |
06441411 | N/A Nibco 1-1/2 x 1 Inch (in) Size Adapter | N/A Nibco | N/A 703R-11/2X1 | N/A 1-1/2 x 1 in | N/A |
06441412 | N/A Nibco 1-1/2 x 1 Inch (in) Size Adapter | N/A Nibco | N/A 703R-11/2X11/4 | N/A 1-1/2 x 1 in | N/A Cast Copper |
06441413 | N/A Nibco 1-1/2 x 1 Inch (in) Size Adapter | N/A Nibco | N/A 703R-11/2X2 | N/A 1-1/2 x 1 in | N/A Cast Copper |
06441414 | N/A Nibco 1-1/4 x 2 Inch (in) Size Adapter | N/A Nibco | N/A 703R-11/4X2 | N/A 1-1/4 x 2 in | N/A Cast Copper |
06441415 | N/A Nibco 1-1/4 x 3/4 Inch (in) Size Adapter | N/A Nibco | N/A 703R-11/4X3/4 | N/A 1-1/4 x 3/4 in | N/A Cast Copper |
06441416 | N/A Nibco 1 x 1-1/2 Inch (in) Size Adapter | N/A Nibco | N/A 703R-1X11/2 | N/A 1 x 1-1/2 in | N/A Cast Copper |
06441417 | N/A Nibco 2 x 1-1/4 Inch (in) Size Adapter | N/A Nibco | N/A 703R-2X11/4 | N/A 2 x 1-1/4 in | N/A Cast Copper |
06441418 | N/A Nibco 3/4 x 1-1/4 Inch (in) Size Adapter | N/A Nibco | N/A 703R-3/4X11/4 | N/A 3/4 x 1-1/4 in | N/A Cast Copper |
06441419 | N/A Nibco 3/4 x 3/8 Inch (in) Size Adapter | N/A Nibco | N/A 703R-3/4X3/8 | N/A 3/4 x 3/8 in | N/A Cast Copper |
06441420 | N/A Nibco 2-1/2 Inch (in) Size Adapter | N/A Nibco | N/A 704-21/2 | N/A 2-1/2 in | N/A Cast Copper |
06441421 | N/A Nibco 2-1/2 x 2 Inch (in) Size Adapter | N/A Nibco | N/A 704-21/2X2 | N/A 2-1/2 x 2 in | N/A Cast Copper |
06441422 | N/A Nibco 1-1/2 Inch (in) Size Adapter | N/A Nibco | N/A 704-2-11/2 | N/A 1-1/2 in | N/A Cast Copper |
06441423 | N/A Nibco 1-1/4 Inch (in) Size Adapter | N/A Nibco | N/A 704-2-11/4 | N/A 1-1/4 in | N/A Cast Copper |
06441424 | N/A Nibco 2 Inch (in) Size Adapter | N/A Nibco | N/A 704-2-2 | N/A 2 in | N/A Cast Copper |
06441425 | N/A Nibco 2-1/2 Inch (in) Size Adapter | N/A Nibco | N/A 704-2-21/2 | N/A 2-1/2 in | N/A Cast Copper |
06441426 | N/A Nibco 3 Inch (in) Size Adapter | N/A Nibco | N/A 704-2-3 | N/A 3 in | N/A Cast Copper |
06441428 | N/A Nibco 1 x 3/4 Inch (in) Size Adapter | N/A Nibco | N/A 704-2R-1X3/4 | N/A 1 x 3/4 in | N/A Cast Copper |
06441429 | N/A Nibco 3/4 x 1 Inch (in) Size Adapter | N/A Nibco | N/A 704-2R-3/4X1 | N/A 3/4 x 1 in | N/A Cast Copper |
06441430 | N/A Nibco 3/4 x 1/2 Inch (in) Size Adapter | N/A Nibco | N/A 704-2R-3/4X1/2 | N/A 3/4 x 1/2 in | N/A Cast Copper |
06441431 | N/A Nibco 3 Inch (in) Size Adapter | N/A Nibco | N/A 704-3 | N/A 3 in | N/A Cast Copper |