Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Material |
---|---|---|---|---|---|
06440849 | N/A Nibco 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling | N/A Nibco | N/A 5801-1-1/2 | N/A 1-1/2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440850 | N/A Nibco 1-1/4 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling | N/A Nibco | N/A 5801-1-1/4 | N/A 1-1/4 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440851 | N/A Nibco 2 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling | N/A Nibco | N/A 5801-2 | N/A 2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440863 | N/A Nibco 3 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling | N/A Nibco | N/A 5801-3 | N/A 3 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440864 | N/A Nibco 3 x 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling | N/A Nibco | N/A 5801-3X1-1/2 | N/A 3 x 1-1/2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440865 | N/A Nibco 3 x 2 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling | N/A Nibco | N/A 5801-3X2 | N/A 3 x 2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440866 | N/A Nibco 4 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling | N/A Nibco | N/A 5801-4 | N/A 4 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440867 | N/A Nibco 4 x 2 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling | N/A Nibco | N/A 5801-4X2 | N/A 4 x 2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440868 | N/A Nibco 6 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling | N/A Nibco | N/A 5801-6 | N/A 6 in | N/A Acrylonitrile Butadiene Styrene (ABS) |