Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Material |
|---|---|---|---|---|---|
| 06441392 | N/A Nibco 1-1/4 x 1 Inch (in) Size Eccentric Coupling | N/A Nibco | N/A 702-11/4X1 | N/A 1-1/4 x 1 in | N/A Cast Copper |
| 06441393 | N/A Nibco 1-1/4 x 3/4 Inch (in) Size Eccentric Coupling | N/A Nibco | N/A 702-11/4X3/4 | N/A 1-1/4 x 3/4 in | N/A Cast Copper |
| 06441394 | N/A Nibco 1 x 3/4 Inch (in) Size Eccentric Coupling | N/A Nibco | N/A 702-1X3/4 | N/A 1 x 3/4 in | N/A Cast Copper |
| 06441395 | N/A Nibco 3/4 x 1/2 Inch (in) Size Eccentric Coupling | N/A Nibco | N/A 702-3/4X1/2 | N/A 3/4 x 1/2 in | N/A Cast Copper |