Item # |
Item Name |
Supplier Name |
Size |
Color |
Material |
---|---|---|---|---|---|
06441026 | N/A Nibco 1-1/2 x 1 Inch (in) Size Reducer Bushing | N/A Nibco | N/A 1-1/2 x 1 in | N/A Black | N/A Polypropylene |
06441027 | N/A Nibco 1 x 1/2 Inch (in) Size Reducer Bushing | N/A Nibco | N/A 1 x 1/2 in | N/A Black | N/A Polypropylene |
06441028 | N/A Nibco 1 x 3/4 Inch (in) Size Reducer Bushing | N/A Nibco | N/A 1 x 3/4 in | N/A Black | N/A Polypropylene |
06441029 | N/A Nibco 2 x 1 Inch (in) Size Reducer Bushing | N/A Nibco | N/A 2 x 1 in | N/A Black | N/A Polypropylene |
06441030 | N/A Nibco 2 x 1-1/2 Inch (in) Size Reducer Bushing | N/A Nibco | N/A 2 x 1-1/2 in | N/A Black | N/A Polypropylene |
06441031 | N/A Nibco 3/4 x 1/2 Inch (in) Size Reducer Bushing | N/A Nibco | N/A 3/4 x 1/2 in | N/A Black | N/A Polypropylene |
06441032 | N/A Nibco 1-1/4 x 3/4 Inch (in) Size Reducer Bushing | N/A Nibco | N/A 1-1/4 x 3/4 in | N/A Black | N/A Polypropylene |
06441033 | N/A Nibco 1.5 x 1.25 Inch (in) Size Reducer Bushing | N/A Nibco | N/A 1.5 x 1.25 in | N/A Black | N/A Polypropylene |
06441036 | N/A Nibco 1 x 1/2 Inch (in) Size Reducer Bushing | N/A Nibco | N/A 1 x 1/2 in | N/A Black | N/A Polypropylene |
06441037 | N/A Nibco 1 x 3/4 Inch (in) Size Reducer Bushing | N/A Nibco | N/A 1 x 3/4 in | N/A Black | N/A Polypropylene |
06441039 | N/A Nibco 2 x 1-1/2 Inch (in) Size Reducer Bushing | N/A Nibco | N/A 2 x 1-1/2 in | N/A Black | N/A Polypropylene |
06441040 | N/A Nibco 3/4 x 1/2 Inch (in) Size Reducer Bushing | N/A Nibco | N/A 3/4 x 1/2 in | N/A Black | N/A Polypropylene |
06441041 | N/A Nibco 3 x 2 Inch (in) Size Reducer Bushing | N/A Nibco | N/A 3 x 2 in | N/A Black | N/A Polypropylene |
06441043 | N/A Nibco 3 x 2 Inch (in) Size Reducer Bushing | N/A Nibco | N/A 3 x 2 in | N/A Black | N/A Polypropylene |
06441044 | N/A Nibco 4 x 3 Inch (in) Size Reducer Bushing | N/A Nibco | N/A 4 x 3 in | N/A Black | N/A Polypropylene |