Item # |
Item Name |
Cross Section |
Inside Diameter |
Outside Diameter |
Temperature Range |
---|---|---|---|---|---|
00328673 | N/A Brennan O-Ring for 1-1/4 Inch (in) Male O-Ring Boss Thread | N/A 0.118 in | N/A 1.475 in | N/A 1.711 in | N/A -40 to 275 ºF |
00328680 | N/A Brennan O-Ring for 1-1/2 Inch (in) Male O-Ring Boss Thread | N/A 0.118 in | N/A 1.72 in | N/A 1.956 in | N/A -40 to 275 ºF |
00328621 | N/A Brennan O-Ring for 3/8 Inch (in) Male O-Ring Boss Thread | N/A 0.0781 in | N/A 0.4688 in | N/A 0.624 in | N/A -40 to 275 ºF |
00328648 | N/A Brennan O-Ring for 3/4 Inch (in) Male O-Ring Boss Thread | N/A 0.116 in | N/A 0.924 in | N/A 1-5/32 in | N/A -40 to 275 ºF |
00328630 | N/A Brennan O-Ring for 1/2 Inch (in) Male O-Ring Boss Thread | N/A 0.087 in | N/A 0.644 in | N/A 0.818 in | N/A -40 to 275 ºF |
00328607 | N/A Brennan O-Ring for 1/4 Inch (in) Male O-Ring Boss Thread | N/A 0.072 in | N/A 0.351 in | N/A 0.495 in | N/A -40 to 275 ºF |
00328657 | N/A Brennan O-Ring for 7/8 Inch (in) Male O-Ring Boss Thread | N/A 0.116 in | N/A 1.047 in | N/A 1.279 in | N/A -40 to 275 ºF |
00328664 | N/A Brennan O-Ring for 1 Inch (in) Male O-Ring Boss Thread | N/A 0.116 in | N/A 1.171 in | N/A 1.403 in | N/A -40 to 275 ºF |
00328639 | N/A Brennan O-Ring for 5/8 Inch (in) Male O-Ring Boss Thread | N/A 0.097 in | N/A 0.755 in | N/A 0.949 in | N/A -40 to 275 ºF |
00328614 | N/A Brennan O-Ring for 5/16 Inch (in) Male O-Ring Boss Thread | N/A 0.072 in | N/A 0.414 in | N/A 0.558 in | N/A -40 to 275 ºF |