COMPANY HEADER
Print Back
NTN Pillow Block Ball Bearing Units
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Base to Bore Centerline

Bore Diameter

Finish/Coating

00557943 N/A NTN UELP Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP-2.7/16 N/A 2.7500 in N/A 2.4375 in N/A Uncoated
00595925 N/A NTN ASPP2 Series 35 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A ASPP207 N/A 1.5630 in N/A 35 mm N/A Uncoated
00561905 N/A NTN UCP2 Series 65 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP213D1 N/A 3.0000 in N/A 65 mm N/A Uncoated
03017692 N/A NTN UCPX Series 1.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-1.11/16 N/A 2.2500 in N/A 1.6875 in N/A Oxide
00557108 N/A NTN UCP Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-1 N/A 1.4375 in N/A 1.0000 in N/A Oxide
00585622 N/A NTN UCP3 Series 105 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP321 N/A 140 mm N/A 105 mm N/A Uncoated
02028909 N/A NTN UCPL Series 0.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPL-15/16 N/A 1.3125 in N/A 0.9375 in N/A Uncoated
00557676 N/A NTN UELP Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP-3/4 N/A 1.3125 in N/A 0.7500 in N/A Uncoated
02011069 N/A NTN JELP Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A JELP-2S N/A 2.2500 in N/A 2.0000 in N/A Uncoated
00557806 N/A NTN UELP Series 1.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP-1.1/2 N/A 1.9375 in N/A 1.5000 in N/A Uncoated
02282986 N/A NTN UCPX Series 1.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX08-108D1 N/A 2.3125 in N/A 1.5000 in N/A Uncoated
03145695 N/A NTN UCPX Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-1.1/4 N/A N/A 1.2500 in N/A Uncoated
00584397 N/A NTN UCP3 Series 35 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP307D1 N/A 56 mm N/A 35 mm N/A Uncoated
00595920 N/A NTN UCUP2 Series 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCUP208D1 N/A 1.9370 in N/A 40 mm N/A Uncoated
02240728 N/A NTN ASPP2 Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A ASPP204-012 N/A 1.0000 in N/A 0.7500 in N/A Uncoated
02282976 N/A NTN UCP3 Series 2.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP315-215D1 N/A 3.9375 in N/A 2.9375 in N/A Uncoated
03017694 N/A NTN UCPX Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-1.3/16 N/A 1.8750 in N/A 1.1875 in N/A Oxide
02282983 N/A NTN UCPX Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX06-103D1 N/A 1.8750 in N/A 1.1875 in N/A Uncoated
01758815 N/A NTN ARPL Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A ARPL-1 N/A 1.3125 in N/A 1.0000 in N/A Uncoated
04290582 N/A NTN UCUP2 Series 45 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCUP209D1 N/A 2.1339 in N/A 45 mm N/A Uncoated
02283070 N/A NTN UCUP2 Series 1.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCUP208-108D1 N/A 1.9375 in N/A 1.5000 in N/A Uncoated
00558433 N/A NTN UELPL Series 2.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-2.3/16 N/A 2.4375 in N/A 2.1875 in N/A Oxide
00558461 N/A NTN UELPL Series 2.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-2.3/8 N/A 2.6875 in N/A 2.3750 in N/A Oxide
00557873 N/A NTN UELP Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP-1.15/16 N/A 2.2500 in N/A 1.9375 in N/A Uncoated
00558326 N/A NTN UELPL Series 1.6250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-1.5/8 N/A 2.0625 in N/A 1.6250 in N/A Oxide
Unit of Measure
« 6 7 8 9 10 »