COMPANY HEADER
Print Back
NTN Pillow Block Ball Bearing Units
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Base to Bore Centerline

Bore Diameter

Finish/Coating

02028913 N/A NTN UCPL Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPL-1.1/4 N/A 1.8125 in N/A 1.2500 in N/A Uncoated
00558289 N/A NTN UELPL Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-1.7/16 N/A 1.8125 in N/A 1.4375 in N/A Oxide
02282404 N/A NTN ASPP2 Series 0.8750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A ASPP205-014 N/A 1.1250 in N/A 0.8750 in N/A Uncoated
00558385 N/A NTN UELPL Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-1.15/16 N/A 2.1875 in N/A 1.9375 in N/A Oxide
00557714 N/A NTN UELP Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP-1 N/A 1.4375 in N/A 1.0000 in N/A Uncoated
03472829 N/A NTN SPW Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A CM-SPW2215-207N1 N/A 80 mm N/A 2.4375 in N/A Uncoated
03017696 N/A NTN UCPX Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-1.7/16 N/A 2.1250 in N/A 1.4375 in N/A Oxide
00557139 N/A NTN UCP Series 1.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-1.1/8 N/A 1.6875 in N/A 1.1250 in N/A Uncoated
02300182 N/A NTN AELP2 Series 100 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A AELP205-100D1 N/A N/A 100 mm N/A Uncoated
03649301 N/A NTN ASPP2 Series 12 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A ASPP201 N/A 0.8740 in N/A 12 mm N/A Uncoated
02028887 N/A NTN UCP Series 1.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-1.3/8 N/A 1.8750 in N/A 1.3750 in N/A Oxide
04918179 N/A NTN UCP3 Series 90 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP318D1 N/A 118 mm N/A 90 mm N/A Uncoated
02162295 N/A NTN UCPH2 Series 30 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCHP206D1 N/A N/A 30 mm N/A Uncoated
00453227 N/A NTN ASPP2 Series 15 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A ASPP202 N/A 0.8740 in N/A 15 mm N/A Uncoated
02166168 N/A NTN UCUP2 Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCUP206-103D1 N/A 1.6875 in N/A 1.1875 in N/A Uncoated
00558273 N/A NTN UELPL Series 1.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-1.3/8 N/A 1.8125 in N/A 1.3750 in N/A Oxide
00586720 N/A NTN UCP3 Series 65 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP313D1 N/A 90 mm N/A 65 mm N/A Uncoated
00559751 N/A NTN UCPX Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX05-100D1 N/A 1.7500 in N/A 1.0000 in N/A
00561859 N/A NTN C-UCP2 Series 1.9690 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A C-UCP210D1 N/A 2.2520 in N/A 1.9690 in N/A
00584427 N/A NTN UCP3 Series 1.9690 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP310D1 N/A 2.9530 in N/A 1.9690 in N/A
00584569 N/A NTN UCP3 Series 60 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP312D1 N/A 85 mm N/A 60 mm N/A
00584732 N/A NTN UCP3 Series 3.9370 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP320D1 N/A 5.5120 in N/A 3.9370 in N/A
00586245 N/A NTN UCP3 Series 85 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP317D1 N/A 112 mm N/A 85 mm N/A
00586694 N/A NTN UCP3 Series 140 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP328D1 N/A N/A 140 mm N/A
00586728 N/A NTN UCP3 Series 130 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP326D1 N/A 180 mm N/A 130 mm N/A
Unit of Measure
« 6 7 8 9 10 »