COMPANY HEADER
Print Back
NTN Pillow Block Roller Bearing Units
Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Bore Type

Mounting Type

02282446 N/A NTN SPW Series 2.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A C-SPW2217-215N1 N/A 2.9375 in N/A Round N/A 2-Bolt Base
02282447 N/A NTN SPW Series 4.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A C-SPW2226-407N1 N/A 4.4375 in N/A Round N/A 2-Bolt Base
02282710 N/A NTN SPW Series 2.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPW2217-215FN1 N/A 2.9375 in N/A Round N/A 2-Bolt Base
02282711 N/A NTN SPW Series 3.0000 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPW2217-300N1 N/A 3.0000 in N/A Round N/A 2-Bolt Base
02300185 N/A NTN SPW Series 3.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A C-SPW2220-307N1 N/A 3.4375 in N/A Round N/A 2-Bolt Base
03502507 N/A NTN SPAW Series 2.0000 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPAW2211-200N1 N/A 2.0000 in N/A Round N/A 2-Bolt Base
04544682 N/A NTN SPW Series 3.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPW2220-307FN1 N/A 3.4375 in N/A Round N/A 2-Bolt Base
04670488 N/A NTN SPW Series 2.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPW2215-207FN1 N/A 2.4375 in N/A Round N/A 2-Bolt Base
04682764 N/A NTN SPAW Series 4.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPAW2228-415N1 N/A 4.9375 in N/A Round N/A 2-Bolt Base
04724909 N/A NTN SPAW Series 3.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A CM-FSPAW2220-307N1 N/A 3.4375 in N/A Round N/A 2-Bolt Base
05951160 N/A NTN SPAW Series 2.0000 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A C-SPAW2211-200N1 N/A 2.0000 in N/A Round N/A 2-Bolt Base
06645160 N/A NTN SPAW Series 2.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A CM-SPAW2217-215N1 N/A 2.9375 in N/A Round N/A 2-Bolt Base
07143377 N/A NTN SPAW Series 2.2500 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPAW2213-204N1 N/A 2.2500 in N/A Round N/A 2-Bolt Base
07143379 N/A NTN SPAW Series 3.0000 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPAW2217-300N1 N/A 3.0000 in N/A Round N/A 2-Bolt Base
07143381 N/A NTN SPAW Series 4.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPAW2226-407N1 N/A 4.4375 in N/A Round N/A 2-Bolt Base
07143382 N/A NTN SPAW Series 5.0000 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit N/A SPAW2228-500N1 N/A 5.0000 in N/A Round N/A 2-Bolt Base
07364567 N/A NTN SPW Series 90 Millimeter (mm) Bore Diameter Pillow Block Roller Bearing Unit N/A SPW2220N1 N/A 90 mm N/A Round N/A 2-Bolt Base
Unit of Measure
1 2