Item # |
Item Name |
Maximum V Value |
Maximum P Value |
Outside Diameter |
Overall Length |
---|---|---|---|---|---|
08003734 | N/A Bunting AAM Series 32 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | N/A 1200 sfpm | N/A 2000 | N/A 40 mm | N/A 32 mm |
08003735 | N/A Bunting AAM Series 35 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | N/A 1200 sfpm | N/A 2000 | N/A 44 mm | N/A 28 mm |
08003736 | N/A Bunting AAM Series 36 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | N/A 1200 sfpm | N/A 2000 | N/A 42 mm | N/A 25 mm |
08003737 | N/A Bunting AAM Series 40 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | N/A 1200 sfpm | N/A 2000 | N/A 46 mm | N/A 35 mm |
08003738 | N/A Bunting AAM Series 45 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | N/A 1200 sfpm | N/A 2000 | N/A 55 mm | N/A 35 mm |
08003739 | N/A Bunting AAM Series 45 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | N/A 1200 sfpm | N/A 2000 | N/A 55 mm | N/A 40 mm |
08003740 | N/A Bunting AAM Series 45 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | N/A 1200 sfpm | N/A 2000 | N/A 55 mm | N/A 50 mm |
08003741 | N/A Bunting AAM Series 50 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | N/A 1200 sfpm | N/A 2000 | N/A 60 mm | N/A 35 mm |
08003742 | N/A Bunting AAM Series 50 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | N/A 1200 sfpm | N/A 2000 | N/A 60 mm | N/A 70 mm |
00026143 | N/A Bunting AAM Series 25 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | N/A 1200 sfpm | N/A 2000 | N/A 30 mm | N/A 30 mm |