Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Mounting Type |
Weight |
---|---|---|---|---|---|
02910392 | N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N20-50C | N/A 20 mm | N/A Clevis | N/A 0.44 lb |
04537627 | N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85F20-40 | N/A 20 mm | N/A Nose | N/A 0.44 lb |
05069708 | N/A SMC® 1.24 Pound (lb) Weight Tie-Rod Air Cylinder | N/A C85E20-50-XB6 | N/A 20 mm | N/A Double End | N/A 1.24 lb |
02697438 | N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N25-80C | N/A 25 mm | N/A Clevis | N/A 0.64 lb |
04559202 | N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N25-100C | N/A 25 mm | N/A Clevis | N/A 0.88 lb |
02475200 | N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N25-200 | N/A 25 mm | N/A Clevis | N/A 1.23 lb |
02475192 | N/A SMC® 10 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N10-50 | N/A 10 mm | N/A Clevis | N/A 0.44 lb |
03888291 | N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N20-250 | N/A 20 mm | N/A Clevis | N/A 0.75 lb |
02870797 | N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N25-80 | N/A 25 mm | N/A Clevis | N/A 0.64 lb |
04064371 | N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N25-300C | N/A 25 mm | N/A Clevis | N/A 0.66 lb |
04063995 | N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N20-25C | N/A 20 mm | N/A Clevis | N/A 0.75 lb |
04172603 | N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N25-160C | N/A 25 mm | N/A Clevis | N/A 0.66 lb |
04373127 | N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N16-100 | N/A 16 mm | N/A Clevis | N/A 0.49 lb |
02888343 | N/A SMC® 10 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N10-80 | N/A 10 mm | N/A Clevis | N/A 0.27 lb |
03900378 | N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N25-40 | N/A 25 mm | N/A Clevis | N/A 0.68 lb |
04256950 | N/A SMC® 0.31 Pound (lb) Weight Tie-Rod Air Cylinder | N/A C85N16-50S | N/A 16 mm | N/A Basic | N/A 0.310 lb |
04980082 | N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85E16-125 | N/A 16 mm | N/A Double End | N/A 0.39 lb |
03466491 | N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N20-160 | N/A 20 mm | N/A Clevis | N/A 0.74 lb |
03019153 | N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N25-125 | N/A 25 mm | N/A Clevis | N/A 0.66 lb |
04373129 | N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N16-200 | N/A 16 mm | N/A Clevis | N/A 0.55 lb |
04559193 | N/A SMC® 16 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N16-125 | N/A 16 mm | N/A Clevis | N/A 0.39 lb |
04373115 | N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85E20-50 | N/A 20 mm | N/A Double End | N/A 1.24 lb |
04559207 | N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N25-50C | N/A 25 mm | N/A Clevis | N/A 0.81 lb |
04269462 | N/A SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N20-40C | N/A 20 mm | N/A Clevis | N/A 0.59 lb |
02928491 | N/A SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder | N/A C85N25-250C | N/A 25 mm | N/A Clevis | N/A 0.66 lb |