Item # |
Item Name |
Manufacturer Part Number |
Fitting Connection Size 1 |
Overall Length |
Weight |
|---|---|---|---|---|---|
| 01993090 | N/A SMC® 1/4 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | N/A KQ2N07-09 | N/A 1/4 in | N/A 41.5 mm | N/A 0.01 lb |
| 01993076 | N/A SMC® Push-to-Connect Pneumatic Tube Adapter | N/A KQ2N03-05 | N/A | N/A | N/A |
| 01993108 | N/A SMC® 16 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | N/A KQ2N16-99 | N/A 16 mm | N/A 57 mm | N/A 0.07 lb |
| 01993106 | N/A SMC® 12 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | N/A KQ2N12-99 | N/A 12 mm | N/A 52 mm | N/A 0.02 lb |
| 01993085 | N/A SMC® 6 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | N/A KQ2N06-01AS | N/A 6 mm | N/A 34.1 mm | N/A 0.01 lb |
| 01993079 | N/A SMC® 4 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | N/A KQ2N04-06 | N/A 4 mm | N/A 38 mm | N/A 0.01 lb |
| 01993093 | N/A SMC® 8 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | N/A KQ2N08-02AS | N/A 8 mm | N/A 38.5 mm | N/A 0.05 lb |
| 01993107 | N/A SMC® 1/2 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | N/A KQ2N13-99 | N/A 1/2 in | N/A 51 mm | N/A 0.02 lb |
| 01993097 | N/A SMC® 5/16 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | N/A KQ2N09-11 | N/A 5/16 in | N/A 46.5 mm | N/A 0.04 lb |
| 01993084 | N/A SMC® 3/16 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter | N/A KQ2N05-99 | N/A 3/16 in | N/A 38 mm | N/A |
| 01989949 | N/A SMC® Push-to-Connect Pneumatic Tube Adapter | N/A KCJ10-99 | N/A | N/A | N/A 0.08 lb |
| 01989946 | N/A SMC® Push-to-Connect Pneumatic Tube Adapter | N/A KCJ04-99 | N/A | N/A | N/A 0.02 lb |
| 01989947 | N/A SMC® Push-to-Connect Pneumatic Tube Adapter | N/A KCJ06-99 | N/A | N/A | N/A 0.05 lb |
| 01989948 | N/A SMC® Push-to-Connect Pneumatic Tube Adapter | N/A KCJ08-99 | N/A | N/A | N/A 0.15 lb |
| 05263085 | N/A SMC® Push-to-Connect Pneumatic Tube Adapter | N/A KQ2N06-02AS | N/A | N/A | N/A |