Item # |
Item Name |
Manufacturer Part Number |
Body Size |
Working Pressure |
Weight |
|---|---|---|---|---|---|
| 05517450 | N/A SMC® General Purpose Plug | N/A KK6P-12H | N/A 1/2 in | N/A 145 psi | N/A |
| 04565914 | N/A SMC® 0.15 Pound (lb) General Purpose Plug | N/A KK6P-16H | N/A 1/2 in | N/A 145 psi | N/A 0.15 lb |
| 04565916 | N/A SMC® 0.05 Pound (lb) General Purpose Plug | N/A KKA3P-01F | N/A 1/8 in | N/A 145 psi | N/A 0.05 lb |
| 04360810 | N/A SMC® 0.05 Pound (lb) General Purpose Plug | N/A KKA3P-01F-1 | N/A 1/8 in | N/A 145 psi | N/A 0.05 lb |
| 04565917 | N/A SMC® 0.04 Pound (lb) General Purpose Plug | N/A KKA3P-01M | N/A 1/8 in | N/A 145 psi | N/A 0.04 lb |
| 04565918 | N/A SMC® 0.07 Pound (lb) General Purpose Plug | N/A KKA3P-01M-1 | N/A 1/8 in | N/A 145 psi | N/A 0.07 lb |
| 06963787 | N/A SMC® General Purpose Plug | N/A KKA3P-02F | N/A 1/8 in | N/A 145 psi | N/A |
| 04565919 | N/A SMC® 0.05 Pound (lb) General Purpose Plug | N/A KKA3P-02M | N/A 1/8 in | N/A 145 psi | N/A 0.05 lb |
| 06963788 | N/A SMC® General Purpose Plug | N/A KKA3P-03F | N/A 1/8 in | N/A 145 psi | N/A |
| 04565924 | N/A SMC® 0.09 Pound (lb) General Purpose Plug | N/A KKA4P-02F | N/A 1/4 in | N/A 145 psi | N/A 0.09 lb |
| 04565925 | N/A SMC® 0.07 Pound (lb) General Purpose Plug | N/A KKA4P-02M | N/A 1/4 in | N/A 145 psi | N/A 0.07 lb |
| 07466264 | N/A SMC® General Purpose Plug | N/A KKA4P-02M-1 | N/A 1/4 in | N/A 145 psi | N/A |
| 05659103 | N/A SMC® 0.10 Pound (lb) General Purpose Plug | N/A KKA4P-03F | N/A 1/4 in | N/A 145 psi | N/A 0.1 lb |
| 02897310 | N/A SMC® 0.10 Pound (lb) General Purpose Plug | N/A KKA4P-03M | N/A 1/4 in | N/A 145 psi | N/A 0.1 lb |
| 06963790 | N/A SMC® General Purpose Plug | N/A KKA4P-04F | N/A 1/4 in | N/A 145 psi | N/A |
| 06640602 | N/A SMC® General Purpose Plug | N/A KKA4P-04M | N/A 1/4 in | N/A 145 psi | N/A |
| 04565929 | N/A SMC® 0.07 Pound (lb) General Purpose Plug | N/A KKA6P-03F-1 | N/A 1/2 in | N/A 145 psi | N/A 0.07 lb |
| 05850863 | N/A SMC® 0.17 Pound (lb) General Purpose Plug | N/A KKA6P-03M | N/A 1/2 in | N/A 145 psi | N/A 0.17 lb |
| 04565930 | N/A SMC® 0.19 Pound (lb) General Purpose Plug | N/A KKA6P-04F | N/A 1/2 in | N/A 145 psi | N/A 0.19 lb |
| 04896619 | N/A SMC® 0.13 Pound (lb) General Purpose Plug | N/A KKA6P-04F-1 | N/A 1/2 in | N/A 145 psi | N/A 0.130 lb |
| 04565931 | N/A SMC® 0.19 Pound (lb) General Purpose Plug | N/A KKA6P-04M | N/A 1/2 in | N/A 145 psi | N/A 0.19 lb |
| 05241461 | N/A SMC® 0.14 Pound (lb) General Purpose Plug | N/A KKA6P-04M-1 | N/A 1/2 in | N/A 145 psi | N/A 0.14 lb |
| 07357127 | N/A SMC® General Purpose Plug | N/A KKA6P-06F | N/A 1/2 in | N/A 145 psi | N/A |
| 03254895 | N/A SMC® 0.26 Pound (lb) General Purpose Plug | N/A KKA6P-06M | N/A 1/2 in | N/A 145 psi | N/A 0.26 lb |