Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
04502796 | N/A FAG (Schaeffler) 43 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 30 mm | N/A 9200 rpm | N/A 72 mm | N/A 27 mm |
00130456 | N/A FAG (Schaeffler) 160 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 100 mm | N/A 6300 rpm | N/A 150 mm | N/A 16 mm |
00058385 | N/A FAG (Schaeffler) 64 Series 17 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 17 mm | N/A 16200 rpm | N/A 62 mm | N/A 17 mm |
00040283 | N/A FAG (Schaeffler) 22 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 22 mm | N/A | N/A 56 mm | N/A 16 mm |
02194565 | N/A FAG (Schaeffler) 63 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 60 mm | N/A 3400 rpm | N/A 130 mm | N/A 31 mm |
04499406 | N/A FAG (Schaeffler) 160 Series 280 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 280 mm | N/A 2700 rpm | N/A 420 mm | N/A 44 mm |
00055324 | N/A FAG (Schaeffler) 62 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 100 mm | N/A 4250 rpm | N/A 180 mm | N/A 34 mm |
00057553 | N/A FAG (Schaeffler) 63 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 60 mm | N/A 6100 rpm | N/A 130 mm | N/A 31 mm |
00058196 | N/A FAG (Schaeffler) 63 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 100 mm | N/A 4250 rpm | N/A 215 mm | N/A 47 mm |
00055568 | N/A FAG (Schaeffler) 62 Series 160 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 160 mm | N/A 4050 rpm | N/A 290 mm | N/A 48 mm |
00049841 | N/A FAG (Schaeffler) 60 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 90 mm | N/A 6600 rpm | N/A 140 mm | N/A 24 mm |
00055529 | N/A FAG (Schaeffler) 62 Series 140 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 140 mm | N/A 3600 rpm | N/A 250 mm | N/A 42 mm |
00049957 | N/A FAG (Schaeffler) 60 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 100 mm | N/A 5200 rpm | N/A 150 mm | N/A 24 mm |
00056178 | N/A FAG (Schaeffler) 63 Series 25 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 25 mm | N/A 16200 rpm | N/A 62 mm | N/A 17 mm |
00052152 | N/A FAG (Schaeffler) 62 Series 20 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 20 mm | N/A 22100 rpm | N/A 47 mm | N/A 14 mm |
02296543 | N/A FAG (Schaeffler) 63 Series 12 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 12 mm | N/A 28500 rpm | N/A 37 mm | N/A 12 mm |
03520490 | N/A FAG (Schaeffler) 618 Series 420 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 420 mm | N/A 2060 rpm | N/A 520 mm | N/A 46 mm |
02087418 | N/A FAG (Schaeffler) 618 Series 160 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 160 mm | N/A 4450 rpm | N/A 200 mm | N/A 20 mm |
00055228 | N/A FAG (Schaeffler) 62 Series 95 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 95 mm | N/A 5300 rpm | N/A 170 mm | N/A 32 mm |
04731789 | N/A FAG (Schaeffler) 623 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 45 mm | N/A 4500 rpm | N/A 100 mm | N/A 36 mm |
00055486 | N/A FAG (Schaeffler) 62 Series 120 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 120 mm | N/A 4200 rpm | N/A 215 mm | N/A 40 mm |
02310159 | N/A FAG (Schaeffler) 63 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 90 mm | N/A 4900 rpm | N/A 190 mm | N/A 43 mm |
04247528 | N/A FAG (Schaeffler) 42 Series 25 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 25 mm | N/A 13300 rpm | N/A 52 mm | N/A 18 mm |
04502801 | N/A FAG (Schaeffler) 42 Series 12 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 12 mm | N/A 22800 rpm | N/A 32 mm | N/A 14 mm |
01661296 | N/A FAG (Schaeffler) 160 Series 170 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 170 mm | N/A 3500 rpm | N/A 260 mm | N/A 28 mm |