COMPANY HEADER
Print Back
FAG (Schaeffler) 13 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing (00043198)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Outer Ring Width

Outside Diameter

00129364 N/A FAG (Schaeffler) 23 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 45 mm N/A 55000 N N/A 36 mm N/A 100 mm
02107559 N/A FAG (Schaeffler) 112 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 35 mm N/A 16000 N N/A 17 mm N/A 72 mm
00042713 N/A FAG (Schaeffler) 12 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 75 mm N/A 39000 N N/A 25 mm N/A 130 mm
02498766 N/A FAG (Schaeffler) 12 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 95 mm N/A 64000 N N/A 32 mm N/A 170 mm
00129083 N/A FAG (Schaeffler) 22 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 20 mm N/A 10100 N N/A 18 mm N/A 47 mm
00043265 N/A FAG (Schaeffler) 22 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 25 mm N/A 17300 N N/A 18 mm N/A 52 mm
00043304 N/A FAG (Schaeffler) 22 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 45 mm N/A 28500 N N/A 23 mm N/A 85 mm
00042736 N/A FAG (Schaeffler) 12 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 85 mm N/A 49500 N N/A 28 mm N/A 150 mm
00043287 N/A FAG (Schaeffler) 22 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 35 mm N/A 33000 N N/A 23 mm N/A 72 mm
00061488 N/A FAG (Schaeffler) 12 Series 9 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 9 mm N/A 3950 N N/A 8 mm N/A 26 mm
00042692 N/A FAG (Schaeffler) 12 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 75 mm N/A 39000 N N/A 25 mm N/A 130 mm
00042370 N/A FAG (Schaeffler) 12 Series 15 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 15 mm N/A 7700 N N/A 11 mm N/A 35 mm
00042873 N/A FAG (Schaeffler) 13 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 25 mm N/A 18300 N N/A 17 mm N/A 62 mm
00042528 N/A FAG (Schaeffler) 12 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 45 mm N/A 22000 N N/A 19 mm N/A 85 mm
00140399 N/A FAG (Schaeffler) 23 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 30 mm N/A 32500 N N/A 27 mm N/A 72 mm
00043482 N/A FAG (Schaeffler) 23 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 50 mm N/A 66000 N N/A 40 mm N/A 110 mm
00061482 N/A FAG (Schaeffler) 10 Series 8 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 8 mm N/A 2750 N N/A 7 mm N/A 22 mm
00042557 N/A FAG (Schaeffler) 12 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 50 mm N/A 22900 N N/A 20 mm N/A 90 mm
00043128 N/A FAG (Schaeffler) 13 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 75 mm N/A 80000 N N/A 37 mm N/A 160 mm
00140436 N/A FAG (Schaeffler) 23 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 85 mm N/A 143000 N N/A 60 mm N/A 180 mm
01706846 N/A FAG (Schaeffler) 112 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 25 mm N/A 12300 N N/A 15 mm N/A 52 mm
00042606 N/A FAG (Schaeffler) 12 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 55 mm N/A 27000 N N/A 21 mm N/A 100 mm
01667130 N/A FAG (Schaeffler) 23 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 60 mm N/A 89000 N N/A 46 mm N/A 130 mm
01447625 N/A FAG (Schaeffler) 22 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 65 mm N/A 58000 N N/A 31 mm N/A 120 mm
03371678 N/A FAG (Schaeffler) 22 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 35 mm N/A 16000 N N/A 23 mm N/A 72 mm
Unit of Measure
1 2 3 4 5 »