COMPANY HEADER
Print Back
Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway (02758645)
Unit of Measure
1 

Item #

Item Name

Bore Size

Finish

Outside Diameter

Overall Length

02758656 N/A Climax Metal RC Series 0.7500 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 3/8 in N/A Black Oxide N/A 0.75 in N/A 1.0000 in
02758657 N/A Climax Metal RC Series 0.7500 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 3/8 in N/A Plain N/A 0.75 in N/A 1.0000 in
00243583 N/A Climax Metal RC Series 1.0000 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 1/2 in N/A Black Oxide N/A 1 in N/A 1.5000 in
01464179 N/A Climax Metal RC Series 1.0000 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 1/2 in N/A Plain N/A 1 in N/A 1.5000 in
00243584 N/A Climax Metal RC Series 1.2500 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 5/8 in N/A Black Oxide N/A 1.25 in N/A 2.0000 in
01464180 N/A Climax Metal RC Series 1.2500 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 5/8 in N/A Plain N/A 1.25 in N/A 2.0000 in
00243585 N/A Climax Metal RC Series 1.5000 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 3/4 in N/A Black Oxide N/A 1.50 in N/A 2.0000 in
01464181 N/A Climax Metal RC Series 1.5000 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 3/4 in N/A Plain N/A 1.50 in N/A 2.0000 in
00243586 N/A Climax Metal RC Series 1.7500 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 0.8750 in N/A Black Oxide N/A 1.75 in N/A 2.0000 in
01464183 N/A Climax Metal RC Series 1.7500 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 0.8750 in N/A Plain N/A 1.75 in N/A 2.0000 in
00243587 N/A Climax Metal RC Series 2.0000 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 1 in N/A Black Oxide N/A 2.0000 in N/A 3.0000 in
01464184 N/A Climax Metal RC Series 2.0000 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 1 in N/A Plain N/A 2.0000 in N/A 3.0000 in
00243588 N/A Climax Metal RC Series 2.1250 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 1.1250 in N/A Black Oxide N/A 2.1250 in N/A 3.0000 in
06634653 N/A Climax Metal RC Series 2.1250 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 1.1250 in N/A Plain N/A 2.1250 in N/A 3.0000 in
00243589 N/A Climax Metal RC Series 2.2500 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 1-1/4 in N/A Black Oxide N/A 2.2500 in N/A 4.0000 in
01464185 N/A Climax Metal RC Series 2.2500 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 1-1/4 in N/A Plain N/A 2.2500 in N/A 4.0000 in
00243590 N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 1.3750 in N/A Black Oxide N/A 2.50 in N/A 4-1/2 in
06707836 N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 1.3750 in N/A Plain N/A 2.50 in N/A 4-1/2 in
00243591 N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 1-1/2 in N/A Black Oxide N/A 2.50 in N/A 4-1/2 in
05863311 N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 1-1/2 in N/A Plain N/A 2.50 in N/A 4-1/2 in
04171662 N/A Climax Metal RC Series 2.7500 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 1.7500 in N/A Black Oxide N/A 2.75 in N/A 4-1/2 in
06707826 N/A Climax Metal RC Series 2.7500 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 1.7500 in N/A Plain N/A 2.75 in N/A 4-1/2 in
04171513 N/A Climax Metal RC Series 3.3125 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 2 in N/A Black Oxide N/A 3.3125 in N/A 4-1/2 in
06707757 N/A Climax Metal RC Series 3.3125 Inch (in) Outside Diameter Set Screw Coupling with Keyway N/A 2 in N/A Plain N/A 3.3125 in N/A 4-1/2 in
Unit of Measure
1