COMPANY HEADER
Print Back
Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling (02393130)
Unit of Measure
1 2 

Item #

Item Name

Bore Size

Finish

Outside Diameter

Overall Length

06707889 N/A Climax Metal RC Series 2.1250 Inch (in) Outside Diameter Set Screw Coupling N/A 1.1250 in N/A Plain N/A 2.1250 in N/A 3.0000 in
06707724 N/A Climax Metal RC Series 2.1250 Inch (in) Outside Diameter Set Screw Coupling N/A 1.1250 in N/A Plain N/A 2.1250 in N/A 3.0000 in
00243631 N/A Climax Metal RC Series 2.2500 Inch (in) Outside Diameter Set Screw Coupling N/A 1-1/4 in N/A Black Oxide N/A 2.2500 in N/A 4.0000 in
02758663 N/A Climax Metal RC Series 2.2500 Inch (in) Outside Diameter Set Screw Coupling N/A 1-1/4 in N/A Plain N/A 2.2500 in N/A 4.0000 in
01464196 N/A Climax Metal RC Series 2.2500 Inch (in) Outside Diameter Set Screw Coupling N/A 1-1/4 in N/A Plain N/A 2.2500 in N/A 4.0000 in
00243593 N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling N/A 1.3750 in N/A Black Oxide N/A 2.50 in N/A 4-1/2 in
06707725 N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling N/A 1.3750 in N/A Plain N/A 2.50 in N/A 4-1/2 in
00243594 N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling N/A 1-1/2 in N/A Black Oxide N/A 2.50 in N/A 4-1/2 in
06707726 N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling N/A 1-1/2 in N/A Plain N/A 2.50 in N/A 4-1/2 in
06707819 N/A Climax Metal RC Series 2.7500 Inch (in) Outside Diameter Set Screw Coupling N/A 1.7500 in N/A Black Oxide N/A 2.75 in N/A 4-1/2 in
06707727 N/A Climax Metal RC Series 2.7500 Inch (in) Outside Diameter Set Screw Coupling N/A 1.7500 in N/A Plain N/A 2.75 in N/A 4-1/2 in
06707746 N/A Climax Metal RC Series 3.3125 Inch (in) Outside Diameter Set Screw Coupling N/A 2 in N/A Black Oxide N/A 3.3125 in N/A 4-1/2 in
06707799 N/A Climax Metal RC Series 3.3125 Inch (in) Outside Diameter Set Screw Coupling N/A 2 in N/A Plain N/A 3.3125 in N/A 4-1/2 in
Unit of Measure
1 2