Item # |
Item Name |
Finish |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
|---|---|---|---|---|---|
| 04004185 | N/A Climax Metal C-KW Series 1.0000 Inch (in) Inside Diameter Steel Set Screw Collar with Keyway | N/A Black Oxide | N/A 1.0000 in | N/A 1.50 in | N/A 5/16-24 x 1/4 in |
| 04004186 | N/A Climax Metal C-KW Series 1.2500 Inch (in) Inside Diameter Steel Set Screw Collar with Keyway | N/A Black Oxide | N/A 1.2500 in | N/A 2.0000 in | N/A 3/8-16 x 1/4 in |
| 04004187 | N/A Climax Metal C-KW Series 1.5000 Inch (in) Inside Diameter Steel Set Screw Collar with Keyway | N/A Black Oxide | N/A 1.5000 in | N/A 2.2500 in | N/A 3/8-16 x 3/8 in |
| 04004188 | N/A Climax Metal C-KW Series 2.0000 Inch (in) Inside Diameter Steel Set Screw Collar with Keyway | N/A Black Oxide | N/A 2.0000 in | N/A 3.00 in | N/A 1/2-13 x 1/2 in |
| 03086648 | N/A Climax Metal C-KW Series 1.0000 Inch (in) Inside Diameter Stainless Steel Set Screw Collar with Keyway | N/A Stainless Steel | N/A 1.0000 in | N/A 1.50 in | N/A 5/16-24 x 1/4 in |
| 04004189 | N/A Climax Metal C-KW Series 1.5000 Inch (in) Inside Diameter Stainless Steel Set Screw Collar with Keyway | N/A Stainless Steel | N/A 1.5000 in | N/A 2.2500 in | N/A 3/8-16 x 3/8 in |
| 04004190 | N/A Climax Metal C-KW Series 2.0000 Inch (in) Inside Diameter Stainless Steel Set Screw Collar with Keyway | N/A Stainless Steel | N/A 2.0000 in | N/A 3.00 in | N/A 1/2-13 x 1/2 in |
| 00228072 | N/A Climax Metal C-KW Series 1.2500 Inch (in) Inside Diameter Stainless Steel Set Screw Collar with Keyway | N/A Stainless Steel | N/A 1.2500 in | N/A 2.0000 in | N/A 3/8-16 x 1/4 in |
| 04004191 | N/A Climax Metal C-KW Series 1.0000 Inch (in) Inside Diameter Aluminum Set Screw Collar with Keyway | N/A Plain | N/A 1.0000 in | N/A 1.50 in | N/A 5/16-24 x 1/4 in |
| 04004192 | N/A Climax Metal C-KW Series 1.2500 Inch (in) Inside Diameter Aluminum Set Screw Collar with Keyway | N/A Plain | N/A 1.2500 in | N/A 2.0000 in | N/A 3/8-16 x 1/4 in |
| 04004193 | N/A Climax Metal C-KW Series 1.5000 Inch (in) Inside Diameter Aluminum Set Screw Collar with Keyway | N/A Plain | N/A 1.5000 in | N/A 2.2500 in | N/A 3/8-16 x 3/8 in |
| 04004194 | N/A Climax Metal C-KW Series 2.0000 Inch (in) Inside Diameter Aluminum Set Screw Collar with Keyway | N/A Plain | N/A 2.0000 in | N/A 3.00 in | N/A 1/2-13 x 1/2 in |