Item # |
Item Name |
Axial Dynamic Load Capacity |
Axial Static Load Capacity |
Inside Diameter |
Outside Diameter |
---|---|---|---|---|---|
00080967 | N/A INA (Schaeffler) VLU Series 434 Millimeter (mm) Inside Diameter Slewing Ring Bearing | N/A 42500 lbf | N/A 87000 lbf | N/A 434 mm | N/A 648 mm |
02686446 | N/A INA (Schaeffler) VLU Series 304 Millimeter (mm) Inside Diameter Slewing Ring Bearing | N/A 38000 lbf | N/A 66000 lbf | N/A 304 mm | N/A 518 mm |
00080972 | N/A INA (Schaeffler) VLU Series 734 Millimeter (mm) Inside Diameter Slewing Ring Bearing | N/A 50000 lbf | N/A 135000 lbf | N/A 734 mm | N/A 948 mm |
00476627 | N/A INA (Schaeffler) VSI Series 648 Millimeter (mm) Inside Diameter Slewing Ring Bearing | N/A 47500 lbf | N/A 227000 lbf | N/A 648 mm | N/A 816 mm |
04160970 | N/A INA (Schaeffler) VSU Series 672 Millimeter (mm) Inside Diameter Slewing Ring Bearing | N/A 47500 lbf | N/A 227000 lbf | N/A 672 mm | N/A 816 mm |
00080982 | N/A INA (Schaeffler) VLU Series 634 Millimeter (mm) Inside Diameter Slewing Ring Bearing | N/A 47500 lbf | N/A 119000 lbf | N/A 634 mm | N/A 848 mm |
02291546 | N/A INA (Schaeffler) VU Series 138 Millimeter (mm) Inside Diameter Slewing Ring Bearing | N/A 45000 lbf | N/A 98000 lbf | N/A 138 mm | N/A 302 mm |
03942202 | N/A INA (Schaeffler) VLA Series 634 Millimeter (mm) Inside Diameter Slewing Ring Bearing | N/A 47500 lbf | N/A 119000 lbf | N/A 634 mm | N/A 838.1 mm |
03082626 | N/A INA (Schaeffler) VLU Series 534 Millimeter (mm) Inside Diameter Slewing Ring Bearing | N/A 45000 lbf | N/A 102000 lbf | N/A 534 mm | N/A 748 mm |
02291542 | N/A INA (Schaeffler) VLA Series 434 Millimeter (mm) Inside Diameter Slewing Ring Bearing | N/A 42500 lbf | N/A 87000 lbf | N/A 434 mm | N/A 640.3 mm |
04299147 | N/A INA (Schaeffler) VLU Series 984 Millimeter (mm) Inside Diameter Slewing Ring Bearing | N/A 55000 lbf | N/A 173000 lbf | N/A 984 mm | N/A 1198 mm |
04350311 | N/A INA (Schaeffler) VLA Series 834 Millimeter (mm) Inside Diameter Slewing Ring Bearing | N/A 52000 lbf | N/A 151000 lbf | N/A 834 mm | N/A 1046.1 mm |
03540285 | N/A INA (Schaeffler) VU Series 124.5 Millimeter (mm) Inside Diameter Slewing Ring Bearing | N/A 26000 lbf | N/A 57000 lbf | N/A 124.5 mm | N/A 234 mm |