COMPANY HEADER
Print Back
SMC® Push-to-Connect Pneumatic Tube Plugs
Unit of Measure
1 2 3 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Overall Length

Weight

02001723 N/A SMC® Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A M-3P N/A N/A
02001756 N/A SMC® Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A M-5P N/A N/A
02324025 N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A MS-5P N/A N/A 0.01 lb
01990200 N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KFP-04 N/A N/A 0.01 lb
01990202 N/A SMC® Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KFP-06 N/A N/A
04565822 N/A SMC® Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KFP-06 N/A N/A
01990204 N/A SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KFP-08 N/A N/A 0.02 lb
01990205 N/A SMC® 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KFP-10 N/A N/A 0.03 lb
01990207 N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KFP-12 N/A N/A 0.01 lb
01986020 N/A SMC® 0.05 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A DP-06 N/A N/A 0.05 lb
01986021 N/A SMC® 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A DP-08 N/A N/A 0.04 lb
01986022 N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A DP-10 N/A N/A 0.01 lb
01986023 N/A SMC® 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A DP-12 N/A N/A 0.04 lb
03066431 N/A SMC® 0.18 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KWP04-99 N/A N/A 0.18 lb
01989963 N/A SMC® 0.06 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KCL10-99 N/A N/A 0.06 lb
06727733 N/A SMC® Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQB2L09-00 N/A N/A
01989809 N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KAL23-00 N/A N/A 0.01 lb
07461707 N/A SMC® Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQ2LF07-35N-X35 N/A N/A
07464757 N/A SMC® Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQ2LF07-36N-X35 N/A N/A
07285634 N/A SMC® Push-to-Connect Pneumatic Tube Plug N/A SMC® N/A KQB2R11-13 N/A N/A
Unit of Measure
1 2 3