COMPANY HEADER
Print Back
RBC® Spherical Plain Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Axial Static Load Capacity

Ball Diameter

Bore Diameter

00104623 N/A RBC® 3.2500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B52SA N/A 248400 lbf N/A 4.675 in N/A 3.2500 in
00104640 N/A RBC® 4.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B72SA N/A 492400 lbf N/A 6.475 in N/A 4.5000 in
00097115 N/A RBC® 1.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B24EL N/A 16600 lbf N/A 2.155 in N/A 1.5000 in
00094308 N/A RBC® 0.7500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B12EL N/A 3900 lbf N/A 1.08 in N/A 0.7500 in
00104632 N/A RBC® 4.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B64SA N/A 383800 lbf N/A 5.75 in N/A 4.0000 in
00104636 N/A RBC® 3.7500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B60SA N/A 336500 lbf N/A 5.39 in N/A 3.7500 in
00135121 N/A RBC® 0.9800 Inch (in) Bore Diameter Spherical Plain Bearing N/A MB25 N/A 10 lbf N/A 1.4200 in N/A 0.9800 in
00097002 N/A RBC® 1.2500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B20EL N/A 11900 lbf N/A 1.795 in N/A 1.2500 in
00096922 N/A RBC® 3.2500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B52L N/A 91500 lbf N/A 4.675 in N/A 3.2500 in
00094328 N/A RBC® 2.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B32EL N/A 31900 lbf N/A 2.875 in N/A 2.0000 in
00104613 N/A RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B40SA N/A 146300 lbf N/A 3.59 in N/A 2.5000 in
00097122 N/A RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B40EL N/A 52900 lbf N/A 3.59 in N/A 2.5000 in
00094325 N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B28EL N/A 23600 lbf N/A 2.515 in N/A 1.7500 in
00104664 N/A RBC® 1.2500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B20SA N/A 35400 lbf N/A 1.795 in N/A 1.2500 in
00096925 N/A RBC® 3.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B56EL N/A 109200 lbf N/A 5.04 in N/A 3.5000 in
02900210 N/A RBC® 3.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B48EL N/A 76300 lbf N/A 4.3120 in N/A 3.0000 in
00104628 N/A RBC® 3.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B56SA N/A 290800 lbf N/A 5.04 in N/A 3.5000 in
00094339 N/A RBC® 1.2500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B20ELSS N/A 11900 lbf N/A 1.795 in N/A 1.2500 in
01374287 N/A RBC® 4.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B64EL N/A 144500 lbf N/A 5.75 in N/A 4.0000 in
00086286 N/A RBC® 3.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A BH4852LSS N/A 91500 lbf N/A 4.675 in N/A 3.0000 in
00104660 N/A RBC® 0.8750 Inch (in) Bore Diameter Spherical Plain Bearing N/A B14SA N/A 17600 lbf N/A 1.258 in N/A 0.8750 in
00094387 N/A RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A BH4044LSS N/A 62600 lbf N/A 3.95 in N/A 2.5000 in
00094342 N/A RBC® 1.3750 Inch (in) Bore Diameter Spherical Plain Bearing N/A B22ELSS N/A 13500 lbf N/A 1.937 in N/A 1.3750 in
00105721 N/A RBC® 1.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B16ELSS N/A 7300 lbf N/A 1.437 in N/A 1.0000 in
00142483 N/A RBC® 4.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B729LSSQ N/A 290400 lbf N/A 6.475 in N/A 4.5000 in
Unit of Measure
 1 2 3 4 5 »