COMPANY HEADER
Print Back
RBC® Spherical Plain Bearings
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Manufacturer Part Number

Axial Static Load Capacity

Ball Diameter

Bore Diameter

00137077 N/A RBC® 2.17 Inch (in) Bore Diameter Spherical Plain Bearing N/A MB40SS N/A 18 lbf N/A 2.17 in N/A 1.57 in
00142468 N/A RBC® 1.258 Inch (in) Bore Diameter Spherical Plain Bearing N/A B14LSSQ N/A 5400 lbf N/A 1.258 in N/A 0.88 in
00142484 N/A RBC® 7.19 Inch (in) Bore Diameter Spherical Plain Bearing N/A B809LSSQ N/A 360900 lbf N/A 7.19 in N/A 5 in
01374289 N/A RBC® 3.235 Inch (in) Bore Diameter Spherical Plain Bearing N/A BH3236LSS N/A 42000 lbf N/A 3.235 in N/A 2 in
02676628 N/A RBC® 4.675 Inch (in) Bore Diameter Spherical Plain Bearing N/A BH4852L N/A 91500 lbf N/A 4.675 in N/A 3 in
03556837 N/A RBC® 2.155 Inch (in) Bore Diameter Spherical Plain Bearing N/A BH2024LSS N/A 16600 lbf N/A 2.155 in N/A 1.25 in
00099985 N/A RBC® 3 Inch (in) Bore Diameter Spherical Plain Bearing N/A LS30 N/A 33694 lbf N/A 3 in N/A 1.88 in
00099891 N/A RBC® 0.406 Inch (in) Bore Diameter Spherical Plain Bearing N/A LS3 N/A 651 lbf N/A 0.406 in N/A 0.19 in
00099901 N/A RBC® 0.515 Inch (in) Bore Diameter Spherical Plain Bearing N/A LS4 N/A 1249 lbf N/A 0.515 in N/A 0.25 in
00099911 N/A RBC® 0.625 Inch (in) Bore Diameter Spherical Plain Bearing N/A LS5 N/A 1682 lbf N/A 0.625 in N/A 0.31 in
00099921 N/A RBC® 0.718 Inch (in) Bore Diameter Spherical Plain Bearing N/A LS6 N/A 2320 lbf N/A 0.718 in N/A 0.38 in
00099931 N/A RBC® 0.812 Inch (in) Bore Diameter Spherical Plain Bearing N/A LS7 N/A 3061 lbf N/A 0.812 in N/A 0.44 in
00099936 N/A RBC® 0.937 Inch (in) Bore Diameter Spherical Plain Bearing N/A LS8 N/A 4303 lbf N/A 0.937 in N/A 0.5 in
00099942 N/A RBC® 1.187 Inch (in) Bore Diameter Spherical Plain Bearing N/A LS10 N/A 7059 lbf N/A 1.187 in N/A 0.63 in
00099952 N/A RBC® 1.625 Inch (in) Bore Diameter Spherical Plain Bearing N/A LS12 N/A 13178 lbf N/A 1.625 in N/A 0.75 in
00099962 N/A RBC® 1.75 Inch (in) Bore Diameter Spherical Plain Bearing N/A LS16 N/A 13168 lbf N/A 1.75 in N/A 1 in
00099972 N/A RBC® 2 Inch (in) Bore Diameter Spherical Plain Bearing N/A LS19 N/A 17198 lbf N/A 2 in N/A 1.19 in
00099981 N/A RBC® 2.5 Inch (in) Bore Diameter Spherical Plain Bearing N/A LS24 N/A 26873 lbf N/A 2.5 in N/A 1.5 in
00099989 N/A RBC® 0.343 Inch (in) Bore Diameter Spherical Plain Bearing N/A LSS2 N/A 646 lbf N/A 0.343 in N/A 0.17 in
00099998 N/A RBC® 0.406 Inch (in) Bore Diameter Spherical Plain Bearing N/A LSS3 N/A 891 lbf N/A 0.406 in N/A 0.19 in
00100007 N/A RBC® 0.5 Inch (in) Bore Diameter Spherical Plain Bearing N/A LSS4 N/A 1254 lbf N/A 0.5 in N/A 0.25 in
00100020 N/A RBC® 0.625 Inch (in) Bore Diameter Spherical Plain Bearing N/A LSS6 N/A 1956 lbf N/A 0.625 in N/A 0.38 in
00100024 N/A RBC® 0.687 Inch (in) Bore Diameter Spherical Plain Bearing N/A LSS7 N/A 2364 lbf N/A 0.687 in N/A 0.44 in
00100033 N/A RBC® 0.781 Inch (in) Bore Diameter Spherical Plain Bearing N/A LSS8 N/A 3056 lbf N/A 0.781 in N/A 0.5 in
00100060 N/A RBC® 1.187 Inch (in) Bore Diameter Spherical Plain Bearing N/A LSS12 N/A 7061 lbf N/A 1.187 in N/A 0.75 in
Unit of Measure
« 6 7 8 9