Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Ball Diameter |
Bore Diameter |
---|---|---|---|---|---|
00104623 | N/A RBC® 3.2500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B52SA | N/A 248400 lbf | N/A 4.675 in | N/A 3.2500 in |
00104640 | N/A RBC® 4.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B72SA | N/A 492400 lbf | N/A 6.475 in | N/A 4.5000 in |
00097115 | N/A RBC® 1.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B24EL | N/A 16600 lbf | N/A 2.155 in | N/A 1.5000 in |
00094308 | N/A RBC® 0.7500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B12EL | N/A 3900 lbf | N/A 1.08 in | N/A 0.7500 in |
00104632 | N/A RBC® 4.0000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B64SA | N/A 383800 lbf | N/A 5.75 in | N/A 4.0000 in |
00104636 | N/A RBC® 3.7500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B60SA | N/A 336500 lbf | N/A 5.39 in | N/A 3.7500 in |
00135121 | N/A RBC® 0.9800 Inch (in) Bore Diameter Spherical Plain Bearing | N/A MB25 | N/A 10 lbf | N/A 1.4200 in | N/A 0.9800 in |
00097002 | N/A RBC® 1.2500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B20EL | N/A 11900 lbf | N/A 1.795 in | N/A 1.2500 in |
00096922 | N/A RBC® 3.2500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B52L | N/A 91500 lbf | N/A 4.675 in | N/A 3.2500 in |
00094328 | N/A RBC® 2.0000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B32EL | N/A 31900 lbf | N/A 2.875 in | N/A 2.0000 in |
00104613 | N/A RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B40SA | N/A 146300 lbf | N/A 3.59 in | N/A 2.5000 in |
00097122 | N/A RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B40EL | N/A 52900 lbf | N/A 3.59 in | N/A 2.5000 in |
00094325 | N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B28EL | N/A 23600 lbf | N/A 2.515 in | N/A 1.7500 in |
00104664 | N/A RBC® 1.2500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B20SA | N/A 35400 lbf | N/A 1.795 in | N/A 1.2500 in |
00096925 | N/A RBC® 3.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B56EL | N/A 109200 lbf | N/A 5.04 in | N/A 3.5000 in |
02900210 | N/A RBC® 3.0000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B48EL | N/A 76300 lbf | N/A 4.3120 in | N/A 3.0000 in |
00104628 | N/A RBC® 3.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B56SA | N/A 290800 lbf | N/A 5.04 in | N/A 3.5000 in |
00094339 | N/A RBC® 1.2500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B20ELSS | N/A 11900 lbf | N/A 1.795 in | N/A 1.2500 in |
01374287 | N/A RBC® 4.0000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B64EL | N/A 144500 lbf | N/A 5.75 in | N/A 4.0000 in |
00086286 | N/A RBC® 3.0000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A BH4852LSS | N/A 91500 lbf | N/A 4.675 in | N/A 3.0000 in |
00104660 | N/A RBC® 0.8750 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B14SA | N/A 17600 lbf | N/A 1.258 in | N/A 0.8750 in |
00094387 | N/A RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A BH4044LSS | N/A 62600 lbf | N/A 3.95 in | N/A 2.5000 in |
00094342 | N/A RBC® 1.3750 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B22ELSS | N/A 13500 lbf | N/A 1.937 in | N/A 1.3750 in |
00105721 | N/A RBC® 1.0000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B16ELSS | N/A 7300 lbf | N/A 1.437 in | N/A 1.0000 in |
00142483 | N/A RBC® 4.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B729LSSQ | N/A 290400 lbf | N/A 6.475 in | N/A 4.5000 in |