COMPANY HEADER
Print Back
RBC® Spherical Plain Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Axial Static Load Capacity

Ball Diameter

Bore Diameter

00135128 N/A RBC® 0.9800 Inch (in) Bore Diameter Spherical Plain Bearing N/A MB25SS N/A 10 lbf N/A 1.4200 in N/A 0.9800 in
00135101 N/A RBC® 0.7900 Inch (in) Bore Diameter Spherical Plain Bearing N/A MB20 N/A 5 lbf N/A 1.1800 in N/A 0.7900 in
04238649 N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing N/A BH2832LSS N/A 31900 lbf N/A 2.875 in N/A 1.7500 in
00104608 N/A RBC® 2.2500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B36SA N/A 115800 lbf N/A 3.235 in N/A 2.2500 in
00094353 N/A RBC® 2.2500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B36ELSS N/A 42000 lbf N/A 3.235 in N/A 2.2500 in
00097182 N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B28ELSS N/A 23600 lbf N/A 2.515 in N/A 1.7500 in
00104656 N/A RBC® 0.6250 Inch (in) Bore Diameter Spherical Plain Bearing N/A B10SA N/A 8700 lbf N/A 0.899 in N/A 0.6250 in
00094356 N/A RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B40ELSS N/A 52900 lbf N/A 3.59 in N/A 2.5000 in
00094331 N/A RBC® 0.7500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B12ELSS N/A 3900 lbf N/A 1.08 in N/A 0.7500 in
00094347 N/A RBC® 1.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B24ELSS N/A 16600 lbf N/A 2.155 in N/A 1.5000 in
07157770 N/A RBC® 4.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B72E9L N/A 290400 lbf N/A 6.475 in N/A 4.5000 in
02507522 N/A RBC® 2.155 Inch (in) Bore Diameter Spherical Plain Bearing N/A B2024DSA3 N/A 51900 lbf N/A 2.155 in N/A 1.25 in
01544930 N/A RBC® 5.39 Inch (in) Bore Diameter Spherical Plain Bearing N/A B5660DSA3 N/A 336500 lbf N/A 5.39 in N/A 3.5 in
04706026 N/A RBC® 2.515 Inch (in) Bore Diameter Spherical Plain Bearing N/A B2428DSA3 N/A 69300 lbf N/A 2.515 in N/A 1.5 in
00104559 N/A RBC® 6.475 Inch (in) Bore Diameter Spherical Plain Bearing N/A B729LSS N/A 290400 lbf N/A 6.475 in N/A 4.5 in
00094395 N/A RBC® 3.59 Inch (in) Bore Diameter Spherical Plain Bearing N/A B3640DSA3 N/A 146300 lbf N/A 3.59 in N/A 2.25 in
01544933 N/A RBC® 3.235 Inch (in) Bore Diameter Spherical Plain Bearing N/A B3236DSA3 N/A 115800 lbf N/A 3.235 in N/A 2 in
00135392 N/A RBC® 6.3 Inch (in) Bore Diameter Spherical Plain Bearing N/A MB1209L N/A 187 lbf N/A 6.3 in N/A 4.72 in
00094322 N/A RBC® 1.937 Inch (in) Bore Diameter Spherical Plain Bearing N/A B22EL N/A 13500 lbf N/A 1.937 in N/A 1.38 in
00097134 N/A RBC® 5.04 Inch (in) Bore Diameter Spherical Plain Bearing N/A B5256DSA3 N/A 290800 lbf N/A 5.04 in N/A 3.25 in
07029721 N/A RBC® 4.675 Inch (in) Bore Diameter Spherical Plain Bearing N/A B4852DSA3 N/A 248400 lbf N/A 4.675 in N/A 3 in
07157769 N/A RBC® 2.875 Inch (in) Bore Diameter Spherical Plain Bearing N/A B2832DSA3 N/A 91700 lbf N/A 2.875 in N/A 1.75 in
06699361 N/A RBC® 5.39 Inch (in) Bore Diameter Spherical Plain Bearing N/A BH5660L N/A 126100 lbf N/A 5.39 in N/A 3.5 in
00097137 N/A RBC® 6.475 Inch (in) Bore Diameter Spherical Plain Bearing N/A B6472DSA3 N/A 492400 lbf N/A 6.475 in N/A 4 in
00096904 N/A RBC® 3.95 Inch (in) Bore Diameter Spherical Plain Bearing N/A B44L N/A 62600 lbf N/A 3.95 in N/A 2.75 in
Unit of Measure
 1 2 3 4 5 »