COMPANY HEADER
Print Back
RBC® Spherical Plain Bearings
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Manufacturer Part Number

Axial Static Load Capacity

Ball Diameter

Bore Diameter

00100064 N/A RBC® 1.312 Inch (in) Bore Diameter Spherical Plain Bearing N/A LSS14 N/A 9281 lbf N/A 1.312 in N/A 0.88 in
00100068 N/A RBC® 1.5 Inch (in) Bore Diameter Spherical Plain Bearing N/A LSS16 N/A 12025 lbf N/A 1.5 in N/A 1 in
00100183 N/A RBC® 0.406 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHA3 N/A 4325 lbf N/A 0.406 in N/A 0.19 in
00100188 N/A RBC® 0.5 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHA4 N/A 5688 lbf N/A 0.5 in N/A 0.25 in
00100198 N/A RBC® 0.562 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHA5 N/A 7185 lbf N/A 0.562 in N/A 0.31 in
00100208 N/A RBC® 0.625 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHA6 N/A 8858 lbf N/A 0.625 in N/A 0.38 in
00100213 N/A RBC® 0.687 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHA7 N/A 10706 lbf N/A 0.687 in N/A 0.44 in
00100218 N/A RBC® 0.781 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHA8 N/A 13841 lbf N/A 0.781 in N/A 0.5 in
00100228 N/A RBC® 0.875 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHA9 N/A 17378 lbf N/A 0.875 in N/A 0.56 in
00100235 N/A RBC® 0.968 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHA10 N/A 22750 lbf N/A 0.968 in N/A 0.63 in
00100240 N/A RBC® 1.187 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHA12 N/A 32000 lbf N/A 1.187 in N/A 0.75 in
00100245 N/A RBC® 1.312 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHA14 N/A 44973 lbf N/A 1.312 in N/A 0.88 in
00100250 N/A RBC® 1.5 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHA16 N/A 57804 lbf N/A 1.5 in N/A 1 in
00100255 N/A RBC® 0.343 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHSS2 N/A 796 lbf N/A 0.343 in N/A 0.17 in
00100258 N/A RBC® 0.406 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHSS3 N/A 1081 lbf N/A 0.406 in N/A 0.19 in
00100261 N/A RBC® 0.5 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHSS4 N/A 1422 lbf N/A 0.5 in N/A 0.25 in
00100264 N/A RBC® 0.562 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHSS5 N/A 1796 lbf N/A 0.562 in N/A 0.31 in
00100267 N/A RBC® 0.625 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHSS6 N/A 2215 lbf N/A 0.625 in N/A 0.38 in
00100270 N/A RBC® 0.687 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHSS7 N/A 2677 lbf N/A 0.687 in N/A 0.44 in
00100273 N/A RBC® 0.781 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHSS8 N/A 3460 lbf N/A 0.781 in N/A 0.5 in
00100276 N/A RBC® 0.875 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHSS9 N/A 4345 lbf N/A 0.875 in N/A 0.56 in
00100279 N/A RBC® 0.968 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHSS10 N/A 5688 lbf N/A 0.968 in N/A 0.63 in
00100282 N/A RBC® 1.187 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHSS12 N/A 8000 lbf N/A 1.187 in N/A 0.75 in
00100288 N/A RBC® 1.5 Inch (in) Bore Diameter Spherical Plain Bearing N/A LHSS16 N/A 14451 lbf N/A 1.5 in N/A 1 in
00101294 N/A RBC® 0.406 Inch (in) Bore Diameter Spherical Plain Bearing N/A COM3 N/A 1606 lbf N/A 0.406 in N/A 0.19 in
Unit of Measure
« 6 7 8 9