COMPANY HEADER
Print Back
RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End (02879511)
Unit of Measure
« 6 7 8 9 10 

Item #

Item Name

Manufacturer Part Number

Axial Static Load Capacity

Head Diameter

Radial Static Load Capacity

00099878 N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End N/A HFL10CG N/A N/A 1.500 in N/A 8050 lbf
00099744 N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End N/A HFL3C N/A N/A 0.625 in N/A 1850 lbf
00099823 N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End N/A HFL4CG N/A N/A 0.750 in N/A 2700 lbf
00099758 N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End N/A HFL5C N/A N/A 0.875 in N/A 3350 lbf
00099830 N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End N/A HFL5CG N/A N/A 0.875 in N/A 3350 lbf
00099842 N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End N/A HFL6CG N/A N/A 1.000 in N/A 4450 lbf
00099854 N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End N/A HFL7CG N/A N/A 1.125 in N/A 5350 lbf
00099794 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A HFL8C N/A N/A 1.312 in N/A 7400 lbf
00099866 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A HFL8CG N/A N/A 1.312 in N/A 7400 lbf
00099493 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A HML8C N/A N/A 1.312 in N/A 7000 lbf
00099561 N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End N/A HML10CG N/A N/A 1.500 in N/A 8050 lbf
00099467 N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End N/A HML5C N/A N/A 0.875 in N/A 2500 lbf
00099528 N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End N/A HML5CG N/A N/A 0.875 in N/A 2500 lbf
00099552 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A HML8CG N/A N/A 1.312 in N/A 7000 lbf
10635606 N/A RBC® Spherical Rod End N/A HM3 N/A N/A N/A
Unit of Measure
« 6 7 8 9 10