Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Head Diameter |
Radial Static Load Capacity |
---|---|---|---|---|---|
04552576 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | N/A REP3ML3FS428 | N/A | N/A 0.781 in | N/A 1000 lbf |
04552577 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | N/A REP3ML3FS464 | N/A 1000 lbf | N/A 0.781 in | N/A 1000 lbf |
04552579 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | N/A REP3MR3FS428 | N/A | N/A 0.781 in | N/A 1000 lbf |
04552580 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | N/A REP3MR3FS464 | N/A 1000 lbf | N/A 0.781 in | N/A 1000 lbf |
04552582 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A REP4F5FS428 | N/A 1720 lbf | N/A 0.9380 in | N/A 1720 lbf |
04552583 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A REP4F5FS464 | N/A 1720 lbf | N/A 0.9380 in | N/A 1720 lbf |
04552590 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A REP4M6FS428 | N/A 1720 lbf | N/A 0.9380 in | N/A 1720 lbf |
04552591 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A REP4M6FS464 | N/A 1720 lbf | N/A 0.9380 in | N/A 1720 lbf |
04552593 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A REP4ML6FS428 | N/A 1720 lbf | N/A 0.9380 in | N/A 1720 lbf |
04552594 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A REP4ML6FS464 | N/A 1720 lbf | N/A 0.9380 in | N/A 1720 lbf |
04552625 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | N/A REPB3NFS428 | N/A 1000 lbf | N/A 0.781 in | N/A 1000 lbf |
04552626 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | N/A REPB3NFS464 | N/A 1000 lbf | N/A 0.781 in | N/A 1000 lbf |
06728921 | N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End | N/A RA10M10FS160 | N/A | N/A 2 in | N/A 7090 lbf |
06728949 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | N/A RAP3M42FS428 | N/A 1000 lbf | N/A 0.781 in | N/A 1000 lbf |
06735753 | N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End | N/A CMHD5 | N/A 1575 lbf | N/A 0.875 in | N/A 1575 lbf |
06760424 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | N/A RAP3M42FS464 | N/A 1000 lbf | N/A 0.781 in | N/A 1000 lbf |
06840686 | N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End | N/A CMHD7 | N/A 2600 lbf | N/A 1.125 in | N/A 2600 lbf |
06840799 | N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End | N/A CFHD10 | N/A | N/A 1.500 in | N/A 4625 lbf |
06840813 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A CFHD12 | N/A | N/A 1.750 in | N/A 6600 lbf |
00098167 | N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End | N/A HM10 | N/A | N/A 1.500 in | N/A 8050 lbf |
00098178 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HM12 | N/A | N/A 1.750 in | N/A 11300 lbf |
00098185 | N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End | N/A HM16 | N/A | N/A 2.750 in | N/A 28400 lbf |
00098192 | N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End | N/A HM5G | N/A | N/A 0.875 in | N/A 2500 lbf |
00098204 | N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End | N/A HM6G | N/A | N/A 1.000 in | N/A 4000 lbf |
00098211 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A HM4G | N/A | N/A 0.750 in | N/A 1700 lbf |