COMPANY HEADER
Print Back
RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End (02879511)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Axial Static Load Capacity

Head Diameter

Radial Static Load Capacity

00098218 N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End N/A HM7G N/A N/A 1.125 in N/A 5000 lbf
00098223 N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End N/A HM16G N/A N/A 2.750 in N/A 28400 lbf
00098230 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A HM8G N/A N/A 1.312 in N/A 7000 lbf
00098241 N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End N/A HM10G N/A N/A 1.500 in N/A 8050 lbf
00098249 N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End N/A HM12G N/A N/A 1.750 in N/A 11300 lbf
00098273 N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End N/A HML4 N/A N/A 0.750 in N/A 1700 lbf
00098311 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A HML8 N/A N/A 1.312 in N/A 7000 lbf
00098331 N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End N/A HML12 N/A N/A 1.750 in N/A 11300 lbf
00098344 N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End N/A HML5G N/A N/A 0.875 in N/A 2500 lbf
00098381 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A HML8G N/A N/A 1.312 in N/A 7000 lbf
00098397 N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End N/A HML12G N/A N/A 1.750 in N/A 11300 lbf
00098486 N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End N/A HF10 N/A N/A 1.500 in N/A 8050 lbf
00098496 N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End N/A HF12 N/A N/A 1.750 in N/A 11300 lbf
00098503 N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End N/A HF16 N/A N/A 2.750 in N/A 28400 lbf
00098510 N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End N/A HF4G N/A N/A 0.750 in N/A 2700 lbf
00098518 N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End N/A HF5G N/A N/A 0.875 in N/A 3350 lbf
00098526 N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End N/A HF6G N/A N/A 1.000 in N/A 4450 lbf
00098534 N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End N/A HF7G N/A N/A 1.125 in N/A 5350 lbf
00098542 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A HF8G N/A N/A 1.312 in N/A 7400 lbf
00098553 N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End N/A HF10G N/A N/A 1.500 in N/A 8050 lbf
00098561 N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End N/A HF12G N/A N/A 1.750 in N/A 11300 lbf
00098567 N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End N/A HF16G N/A N/A 2.750 in N/A 28400 lbf
00098584 N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End N/A HFL3 N/A N/A 0.625 in N/A 1850 lbf
00098602 N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End N/A HFL5 N/A N/A 0.875 in N/A 3350 lbf
00098641 N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End N/A HFL10 N/A N/A 1.500 in N/A 8050 lbf
Unit of Measure
 1 2 3 4 5 »