COMPANY HEADER
Print Back
RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End (02879511)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Axial Static Load Capacity

Head Diameter

Radial Static Load Capacity

06760833 N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End N/A MTL5 N/A 7180 lbf N/A 0.900 in N/A 7180 lbf
06760834 N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End N/A MTL6 N/A 1660 lbf N/A 1.025 in N/A 8550 lbf
06760835 N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End N/A MTL7 N/A 1850 lbf N/A 1.150 in N/A 12000 lbf
06760836 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A MTL8 N/A 2040 lbf N/A 1.337 in N/A 19500 lbf
06760852 N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End N/A MT6 N/A 1660 lbf N/A 1.025 in N/A 8550 lbf
06760853 N/A RBC® Heim® 0.1875 Inch (in) Bore Diameter Spherical Rod End N/A FT3 N/A 1000 lbf N/A 0.806 in N/A 2360 lbf
06760858 N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End N/A FT4 N/A 1000 lbf N/A 0.806 in N/A 4860 lbf
06760859 N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End N/A FT5 N/A 1100 lbf N/A 0.900 in N/A 7180 lbf
06760860 N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End N/A FT6 N/A 1660 lbf N/A 1.025 in N/A 8550 lbf
06760861 N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End N/A FT7 N/A 1850 lbf N/A 1.150 in N/A 12000 lbf
06760862 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A FT8 N/A 19500 lbf N/A 1.337 in N/A 19500 lbf
06760865 N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End N/A MT7 N/A 12000 lbf N/A 1.150 in N/A 12000 lbf
06760866 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A MT8 N/A 19500 lbf N/A 1.337 in N/A 19500 lbf
07775470 N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End N/A MT4 N/A 1000 lbf N/A 0.806 in N/A 4860 lbf
00098104 N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End N/A HM3 N/A N/A 0.625 in N/A 900 lbf
00098114 N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End N/A HM4 N/A N/A 0.750 in N/A 1700 lbf
00098124 N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End N/A HM5 N/A N/A 0.875 in N/A 2500 lbf
00098134 N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End N/A HM6 N/A N/A 1.000 in N/A 4000 lbf
00098145 N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End N/A HM7 N/A N/A 1.125 in N/A 5000 lbf
00098156 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A HM8 N/A N/A 1.312 in N/A 7000 lbf
00098419 N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End N/A HF3 N/A N/A 0.625 in N/A 1850 lbf
00098430 N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End N/A HF4 N/A N/A 0.750 in N/A 2700 lbf
00098441 N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End N/A HF5 N/A N/A 0.875 in N/A 3350 lbf
00098452 N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End N/A HF6 N/A N/A 1.000 in N/A 4450 lbf
00098463 N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End N/A HF7 N/A N/A 1.125 in N/A 5350 lbf
Unit of Measure
 1 2 3 4 5 »