COMPANY HEADER
Print Back
RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End (02879511)
Unit of Measure
« 6 7 8 9 10 

Item #

Item Name

Manufacturer Part Number

Axial Static Load Capacity

Head Diameter

Radial Static Load Capacity

00098650 N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End N/A HFL12 N/A N/A 1.750 in N/A 11300 lbf
00098723 N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End N/A HFL16G N/A N/A 2.750 in N/A 28400 lbf
00098904 N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End N/A HMX6G N/A N/A 1.000 in N/A 7240 lbf
00098918 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A HMX8G N/A N/A 1.312 in N/A 11920 lbf
00098925 N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End N/A HMX10G N/A N/A 1.500 in N/A 13940 lbf
00098932 N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End N/A HMX12G N/A N/A 1.750 in N/A 21570 lbf
00098992 N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End N/A HFX4G N/A N/A 0.750 in N/A 6680 lbf
00099002 N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End N/A HFX5G N/A N/A 0.875 in N/A 8410 lbf
00099012 N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End N/A HFX6G N/A N/A 1.000 in N/A 11160 lbf
00099022 N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End N/A HFX7G N/A N/A 1.125 in N/A 13660 lbf
00099032 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A HFX8G N/A N/A 1.312 in N/A 19340 lbf
00099042 N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End N/A HFX10G N/A N/A 1.500 in N/A 21080 lbf
00098282 N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End N/A HML5 N/A 2500 lbf N/A 0.875 in N/A 2500 lbf
00098291 N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End N/A HML6 N/A 5000 lbf N/A 1.000 in N/A 4000 lbf
00098302 N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End N/A HML7 N/A 4000 lbf N/A 1.125 in N/A 5000 lbf
00098322 N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End N/A HML10 N/A 8050 lbf N/A 1.500 in N/A 8050 lbf
00098337 N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End N/A HML16 N/A 28400 lbf N/A 2.750 in N/A 28400 lbf
00098356 N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End N/A HML6G N/A 4000 lbf N/A 1.000 in N/A 4000 lbf
00098363 N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End N/A HML4G N/A 1700 lbf N/A 0.750 in N/A 1700 lbf
00098370 N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End N/A HML7G N/A 5000 lbf N/A 1.125 in N/A 5000 lbf
00098389 N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End N/A HML10G N/A 8050 lbf N/A 1.500 in N/A 8050 lbf
00098403 N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End N/A HML16G N/A 28400 lbf N/A 2.750 in N/A 28400 lbf
00098593 N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End N/A HFL4 N/A 2700 lbf N/A 0.750 in N/A 2700 lbf
00098611 N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End N/A HFL6 N/A 4450 lbf N/A 1.000 in N/A 4450 lbf
00098620 N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End N/A HFL7 N/A 5350 lbf N/A 1.125 in N/A 5350 lbf
Unit of Measure
« 6 7 8 9 10