Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Head Diameter |
Radial Static Load Capacity |
---|---|---|---|---|---|
00098629 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | N/A HFL8 | N/A 7400 lbf | N/A 1.312 in | N/A 7400 lbf |
00098656 | N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End | N/A HFL16 | N/A 28400 lbf | N/A 2.750 in | N/A 28400 lbf |
00098680 | N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End | N/A HFL6G | N/A 28400 lbf | N/A 1.000 in | N/A 4450 lbf |
00098688 | N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End | N/A HFL7G | N/A 5350 lbf | N/A 1.125 in | N/A 5350 lbf |
00098696 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | N/A HFL8G | N/A 7400 lbf | N/A 1.312 in | N/A 7400 lbf |
00098706 | N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End | N/A HFL10G | N/A 8050 lbf | N/A 1.500 in | N/A 8050 lbf |
00098717 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HFL12G | N/A 11300 lbf | N/A 1.750 in | N/A 11300 lbf |
00098889 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A HMX4G | N/A 3260 lbf | N/A 0.750 in | N/A 3260 lbf |
00098896 | N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End | N/A HMX5G | N/A 4920 lbf | N/A 0.875 in | N/A 4920 lbf |
00099052 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HFX12G | N/A 29800 lbf | N/A 1.750 in | N/A 29800 lbf |
00099101 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | N/A HFXL8G | N/A 19340 lbf | N/A 1.312 in | N/A 19340 lbf |
00099118 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HFXL12G | N/A 29800 lbf | N/A 1.750 in | N/A 29800 lbf |
00099368 | N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End | N/A HM10C | N/A 8050 lbf | N/A 1.500 in | N/A 8050 lbf |
00099379 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HM12C | N/A 11300 lbf | N/A 1.750 in | N/A 11300 lbf |
00099385 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A HM4CG | N/A 1700 lbf | N/A 0.750 in | N/A 1700 lbf |
00099391 | N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End | N/A HM5CG | N/A 2500 lbf | N/A 0.875 in | N/A 2500 lbf |
00099401 | N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End | N/A HM6CG | N/A 4000 lbf | N/A 1.000 in | N/A 4000 lbf |
00099408 | N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End | N/A HM7CG | N/A 5000 lbf | N/A 1.125 in | N/A 5000 lbf |
00099415 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | N/A HM8CG | N/A 7000 lbf | N/A 1.312 in | N/A 7000 lbf |
00099422 | N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End | N/A HM10CG | N/A 8050 lbf | N/A 1.500 in | N/A 8050 lbf |
00099434 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HM12CG | N/A 11300 lbf | N/A 1.750 in | N/A 11300 lbf |
00099446 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | N/A HML3C | N/A 900 lbf | N/A 0.625 in | N/A 900 lbf |
00099457 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A HML4C | N/A 1700 lbf | N/A 0.750 in | N/A 1700 lbf |
00099474 | N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End | N/A HML6C | N/A 4450 lbf | N/A 1.000 in | N/A 4450 lbf |
00099481 | N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End | N/A HML7C | N/A 5000 lbf | N/A 1.125 in | N/A 5000 lbf |