Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Head Diameter |
Radial Static Load Capacity |
---|---|---|---|---|---|
00099505 | N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End | N/A HML10C | N/A 8050 lbf | N/A 1.500 in | N/A 8050 lbf |
00099516 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HML12C | N/A 11300 lbf | N/A 1.750 in | N/A 11300 lbf |
00099522 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A HML4CG | N/A 1700 lbf | N/A 0.750 in | N/A 1700 lbf |
00099538 | N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End | N/A HML6CG | N/A 4000 lbf | N/A 1.000 in | N/A 4000 lbf |
00099545 | N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End | N/A HML7CG | N/A 5000 lbf | N/A 1.125 in | N/A 5000 lbf |
00099573 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HML12CG | N/A 11300 lbf | N/A 1.750 in | N/A 11300 lbf |
00099647 | N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End | N/A HF10C | N/A 8050 lbf | N/A 1.500 in | N/A 8050 lbf |
00099660 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HF12C | N/A 11300 lbf | N/A 1.750 in | N/A 11300 lbf |
00099670 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A HF4CG | N/A 2700 lbf | N/A 0.750 in | N/A 2700 lbf |
00099682 | N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End | N/A HF5CG | N/A 3350 lbf | N/A 0.875 in | N/A 3350 lbf |
00099689 | N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End | N/A HF6CG | N/A 4450 lbf | N/A 1.000 in | N/A 4450 lbf |
00099708 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | N/A HF8CG | N/A 7400 lbf | N/A 1.312 in | N/A 7400 lbf |
00099732 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HF12CG | N/A 11300 lbf | N/A 1.750 in | N/A 11300 lbf |
00099751 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A HFL4C | N/A 2700 lbf | N/A 0.750 in | N/A 2700 lbf |
00099770 | N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End | N/A HFL6C | N/A 4450 lbf | N/A 1.000 in | N/A 4450 lbf |
00099782 | N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End | N/A HFL7C | N/A 5350 lbf | N/A 1.125 in | N/A 5350 lbf |
00099813 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HFL12C | N/A 11300 lbf | N/A 1.750 in | N/A 11300 lbf |
00099885 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HFL12CG | N/A 11300 lbf | N/A 1.750 in | N/A 11300 lbf |
02879511 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A HMX4 | N/A 6680 lbf | N/A 0.750 in | N/A 6680 lbf |
00098663 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A HFL4G | N/A | N/A 0.750 in | N/A 2700 lbf |
00098672 | N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End | N/A HFL5G | N/A | N/A 0.875 in | N/A 3350 lbf |
00098264 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | N/A HML3 | N/A | N/A 0.625 in | N/A 900 lbf |
06760758 | N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End | N/A HMX10 | N/A | N/A 1.500 in | N/A 21080 lbf |
06760717 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HMX12 | N/A | N/A 1.750 in | N/A 29800 lbf |
06760807 | N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End | N/A HMX5 | N/A | N/A 0.875 in | N/A 8410 lbf |