COMPANY HEADER
Print Back
FAG (Schaeffler) 230 Series 460 Millimeter (mm) Bore Diameter Sperical Roller Bearing (00066609)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Fillet Radius

Maximum Speed

00066609 N/A FAG (Schaeffler) 230 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 460 mm N/A 4200000 N N/A 5 mm N/A 1190 rpm
00130616 N/A FAG (Schaeffler) 202 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 65 mm N/A 95000 N N/A 1.5 mm N/A 3000 rpm
00068565 N/A FAG (Schaeffler) 241 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 480 mm N/A 9100000 N N/A 6 mm N/A 500 rpm
00130601 N/A FAG (Schaeffler) 202 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 55 mm N/A 73500 N N/A 1.5 mm N/A 3400 rpm
00067997 N/A FAG (Schaeffler) 232 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 320 mm N/A 4650000 N N/A 4 mm N/A 1120 rpm
02342384 N/A FAG (Schaeffler) 241 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 460 mm N/A 8600000 N N/A 6 mm N/A 500 rpm
00141278 N/A FAG (Schaeffler) 222S Series 5.1875 Inch (in) Bore Diameter Spherical Roller Bearing N/A 5.1875 in N/A 735 kN N/A 3 mm N/A 1000 rpm
00130749 N/A FAG (Schaeffler) 203 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 60 mm N/A 146000 N N/A 2.1 mm N/A 2800 rpm
02112657 N/A FAG (Schaeffler) 230 Series 9.0000 Inch (in) Bore Diameter Spherical Roller Bearing N/A 9.0000 in N/A 1100 kN N/A 3 mm N/A 730 rpm
00069017 N/A FAG (Schaeffler) 230 Series 670 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 670 mm N/A 7200000 N N/A 6 mm N/A 480 rpm
00068948 N/A FAG (Schaeffler) 230 Series 530 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 530 mm N/A 5300000 N N/A 5 mm N/A 980 rpm
00068205 N/A FAG (Schaeffler) 239 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 200 mm N/A 550000 N N/A 2.1 mm N/A 2000 rpm
00068242 N/A FAG (Schaeffler) 239 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 260 mm N/A 930000 N N/A 2.1 mm N/A 1400 rpm
02720147 N/A FAG (Schaeffler) 230 Series 16.0000 Inch (in) Bore Diameter Spherical Roller Bearing N/A 16.0000 in N/A 3100 kN N/A 5 mm N/A 370 rpm
00067243 N/A FAG (Schaeffler) 231 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 380 mm N/A 4700000 N N/A 4 mm N/A 1050 rpm
00066466 N/A FAG (Schaeffler) 230 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 340 mm N/A 2700000 N N/A 4 mm N/A 1540 rpm
02297804 N/A FAG (Schaeffler) 203 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 80 mm N/A 245000 N N/A 2.1 mm N/A 2000 rpm
00068975 N/A FAG (Schaeffler) 230 Series 560 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 560 mm N/A 5800000 N N/A 5 mm N/A 980 rpm
00069280 N/A FAG (Schaeffler) 239 Series 630 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 630 mm N/A 4050000 N N/A 5 mm N/A 530 rpm
00148333 N/A FAG (Schaeffler) 233 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 200 mm N/A 2450000 N N/A 4 mm N/A 1300 rpm
00067295 N/A FAG (Schaeffler) 231 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 420 mm N/A 6000000 N N/A 5 mm N/A 940 rpm
00068077 N/A FAG (Schaeffler) 232 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 380 mm N/A 6200000 N N/A 5 mm N/A 940 rpm
00130774 N/A FAG (Schaeffler) 203 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 90 mm N/A 300000 N N/A 2.5 mm N/A 1900 rpm
00069310 N/A FAG (Schaeffler) 239 Series 750 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 750 mm N/A 5200000 N N/A 5 mm N/A 480 rpm
00067187 N/A FAG (Schaeffler) 231 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 340 mm N/A 4350000 N N/A 4 mm N/A 1120 rpm
Unit of Measure
 1 2 3 4 5 »