Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Fillet Radius |
Maximum Speed |
---|---|---|---|---|---|
00066609 | N/A FAG (Schaeffler) 230 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 460 mm | N/A 4200000 N | N/A 5 mm | N/A 1190 rpm |
00130616 | N/A FAG (Schaeffler) 202 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 65 mm | N/A 95000 N | N/A 1.5 mm | N/A 3000 rpm |
00068565 | N/A FAG (Schaeffler) 241 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 480 mm | N/A 9100000 N | N/A 6 mm | N/A 500 rpm |
00130601 | N/A FAG (Schaeffler) 202 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 55 mm | N/A 73500 N | N/A 1.5 mm | N/A 3400 rpm |
00067997 | N/A FAG (Schaeffler) 232 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 320 mm | N/A 4650000 N | N/A 4 mm | N/A 1120 rpm |
02342384 | N/A FAG (Schaeffler) 241 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 460 mm | N/A 8600000 N | N/A 6 mm | N/A 500 rpm |
00141278 | N/A FAG (Schaeffler) 222S Series 5.1875 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 5.1875 in | N/A 735 kN | N/A 3 mm | N/A 1000 rpm |
00130749 | N/A FAG (Schaeffler) 203 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 60 mm | N/A 146000 N | N/A 2.1 mm | N/A 2800 rpm |
02112657 | N/A FAG (Schaeffler) 230 Series 9.0000 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 9.0000 in | N/A 1100 kN | N/A 3 mm | N/A 730 rpm |
00069017 | N/A FAG (Schaeffler) 230 Series 670 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 670 mm | N/A 7200000 N | N/A 6 mm | N/A 480 rpm |
00068948 | N/A FAG (Schaeffler) 230 Series 530 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 530 mm | N/A 5300000 N | N/A 5 mm | N/A 980 rpm |
00068205 | N/A FAG (Schaeffler) 239 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 200 mm | N/A 550000 N | N/A 2.1 mm | N/A 2000 rpm |
00068242 | N/A FAG (Schaeffler) 239 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 260 mm | N/A 930000 N | N/A 2.1 mm | N/A 1400 rpm |
02720147 | N/A FAG (Schaeffler) 230 Series 16.0000 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 16.0000 in | N/A 3100 kN | N/A 5 mm | N/A 370 rpm |
00067243 | N/A FAG (Schaeffler) 231 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 380 mm | N/A 4700000 N | N/A 4 mm | N/A 1050 rpm |
00066466 | N/A FAG (Schaeffler) 230 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 340 mm | N/A 2700000 N | N/A 4 mm | N/A 1540 rpm |
02297804 | N/A FAG (Schaeffler) 203 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 80 mm | N/A 245000 N | N/A 2.1 mm | N/A 2000 rpm |
00068975 | N/A FAG (Schaeffler) 230 Series 560 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 560 mm | N/A 5800000 N | N/A 5 mm | N/A 980 rpm |
00069280 | N/A FAG (Schaeffler) 239 Series 630 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 630 mm | N/A 4050000 N | N/A 5 mm | N/A 530 rpm |
00148333 | N/A FAG (Schaeffler) 233 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 200 mm | N/A 2450000 N | N/A 4 mm | N/A 1300 rpm |
00067295 | N/A FAG (Schaeffler) 231 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 420 mm | N/A 6000000 N | N/A 5 mm | N/A 940 rpm |
00068077 | N/A FAG (Schaeffler) 232 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 380 mm | N/A 6200000 N | N/A 5 mm | N/A 940 rpm |
00130774 | N/A FAG (Schaeffler) 203 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 90 mm | N/A 300000 N | N/A 2.5 mm | N/A 1900 rpm |
00069310 | N/A FAG (Schaeffler) 239 Series 750 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 750 mm | N/A 5200000 N | N/A 5 mm | N/A 480 rpm |
00067187 | N/A FAG (Schaeffler) 231 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 340 mm | N/A 4350000 N | N/A 4 mm | N/A 1120 rpm |