COMPANY HEADER
Print Back
FAG (Schaeffler) 230 Series 460 Millimeter (mm) Bore Diameter Sperical Roller Bearing (00066609)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Fillet Radius

Maximum Speed

04502804 N/A FAG (Schaeffler) 239 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 280 mm N/A 970000 N N/A 2.1 mm N/A 1300 rpm
00137013 N/A FAG (Schaeffler) 202 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 90 mm N/A 173000 N N/A 2 mm N/A 2000 rpm
00067349 N/A FAG (Schaeffler) 231 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 440 mm N/A 6200000 N N/A 5 mm N/A 940 rpm
00068918 N/A FAG (Schaeffler) 230 Series 500 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 500 mm N/A 4450000 N N/A 5 mm N/A 1120 rpm
02664863 N/A FAG (Schaeffler) 202 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 60 mm N/A 85000 N N/A 1.5 mm N/A 3200 rpm
00069122 N/A FAG (Schaeffler) 231 Series 560 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 560 mm N/A 9700000 N N/A 6 mm N/A 740 rpm
04267682 N/A FAG (Schaeffler) 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 75 mm N/A 183 kN N/A 2 mm N/A 2280 rpm
00069021 N/A FAG (Schaeffler) 230 Series 670 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 670 mm N/A 7200000 N N/A 6 mm N/A 480 rpm
00130587 N/A FAG (Schaeffler) 202 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 45 mm N/A 52000 N N/A 1 mm N/A 4000 rpm
04207310 N/A FAG (Schaeffler) 203 Series 20 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 20 mm N/A 27000 N N/A 1 mm N/A 7000 rpm
00069339 N/A FAG (Schaeffler) 239 Series 900 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 900 mm N/A 6550000 N N/A 5 mm N/A 400 rpm
02296447 N/A FAG (Schaeffler) 202 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 95 mm N/A 208000 N N/A 2.1 mm N/A 1900 rpm
00067107 N/A FAG (Schaeffler) 231 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 300 mm N/A 3250000 N N/A 4 mm N/A 1330 rpm
00064221 N/A FAG (Schaeffler) 222 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 260 mm N/A 2600000 N N/A 4 mm N/A 1680 rpm
01466702 N/A FAG (Schaeffler) 202 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 75 mm N/A 112000 N N/A 1.5 mm N/A 2800 rpm
00148319 N/A FAG (Schaeffler) 233 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 150 mm N/A 1500000 N N/A 3 mm N/A 2000 rpm
00141238 N/A FAG (Schaeffler) 222S Series 2.1875 Inch (in) Bore Diameter Spherical Roller Bearing N/A 2.1875 in N/A 137 kN N/A 1.5 mm N/A 2800 rpm
00130557 N/A FAG (Schaeffler) 202 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 25 mm N/A 24000 N N/A 1 mm N/A 6700 rpm
00068534 N/A FAG (Schaeffler) 241 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 400 mm N/A 6200000 N N/A 5 mm N/A 630 rpm
05179444 N/A FAG (Schaeffler) 240 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 340 mm N/A 3550000 N N/A 4 mm N/A 980 rpm
02720146 N/A FAG (Schaeffler) 230 Series 12.0000 Inch (in) Bore Diameter Spherical Roller Bearing N/A 12.0000 in N/A 1860 kN N/A 4 mm N/A 530 rpm
00065780 N/A FAG (Schaeffler) 223 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 280 mm N/A 4150000 N N/A 5 mm N/A 1260 rpm
01503540 N/A FAG (Schaeffler) 222S Series 127 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 127 mm N/A 630 kN N/A 3 mm N/A 1100 rpm
00067391 N/A FAG (Schaeffler) 231 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 480 mm N/A 7400000 N N/A 6 mm N/A 840 rpm
02297799 N/A FAG (Schaeffler) 202 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 65 mm N/A 95000 N N/A 1.5 mm N/A 3000 rpm
Unit of Measure
« 6 7 8 9 10 »