COMPANY HEADER
Print Back
FAG (Schaeffler) 230 Series 460 Millimeter (mm) Bore Diameter Sperical Roller Bearing (00066609)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Fillet Radius

Maximum Speed

00069242 N/A FAG (Schaeffler) 239 Series 500 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 500 mm N/A 2600000 N N/A 4 mm N/A 670 rpm
00130679 N/A FAG (Schaeffler) 202 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 110 mm N/A 285000 N N/A 2.1 mm N/A 1700 rpm
00066537 N/A FAG (Schaeffler) 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 400 mm N/A 3400000 N N/A 4 mm N/A 1330 rpm
04654083 N/A FAG (Schaeffler) 241 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 440 mm N/A 7600000 N N/A 5 mm N/A 560 rpm
04682852 N/A FAG (Schaeffler) 222S Series 3.4375 Inch (in) Bore Diameter Spherical Roller Bearing N/A 3.4375 in N/A 260 kN N/A 2.1 mm N/A 1300 rpm
00066208 N/A FAG (Schaeffler) 230 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 220 mm N/A 1260000 N N/A 2.5 mm N/A 2240 rpm
00141244 N/A FAG (Schaeffler) 222S Series 7.9375 Inch (in) Bore Diameter Spherical Roller Bearing N/A 7.9375 in N/A 1340 kN N/A 4 mm N/A 560 rpm
00067980 N/A FAG (Schaeffler) 232 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 300 mm N/A 4100000 N N/A 4 mm N/A 1190 rpm
02498764 N/A FAG (Schaeffler) 202 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 50 mm N/A 58500 N N/A 1 mm N/A 3600 rpm
00067356 N/A FAG (Schaeffler) 231 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 440 mm N/A 6200000 N N/A 5 mm N/A 940 rpm
00141292 N/A FAG (Schaeffler) 222S Series 7.1875 Inch (in) Bore Diameter Spherical Roller Bearing N/A 7.1875 in N/A 1140 kN N/A 4 mm N/A 600 rpm
02453962 N/A FAG (Schaeffler) 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 65 mm N/A 173 kN N/A 1.5 mm N/A 2440 rpm
00066616 N/A FAG (Schaeffler) 230 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 480 mm N/A 4350000 N N/A 5 mm N/A 1120 rpm
00068098 N/A FAG (Schaeffler) 232 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 400 mm N/A 7000000 N N/A 5 mm N/A 880 rpm
00068062 N/A FAG (Schaeffler) 232 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 360 mm N/A 5700000 N N/A 5 mm N/A 980 rpm
02618294 N/A FAG (Schaeffler) 239 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 460 mm N/A 2280000 N N/A 3 mm N/A 750 rpm
00067905 N/A FAG (Schaeffler) 232 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 260 mm N/A 3350000 N N/A 4 mm N/A 1330 rpm
00069333 N/A FAG (Schaeffler) 239 Series 850 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 850 mm N/A 6300000 N N/A 5 mm N/A 430 rpm
00130683 N/A FAG (Schaeffler) 202 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 120 mm N/A 305000 N N/A 2.1 mm N/A 1600 rpm
02090056 N/A FAG (Schaeffler) 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 150 mm N/A 965 kN N/A 4 mm N/A 940 rpm
00069048 N/A FAG (Schaeffler) 230 Series 750 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 750 mm N/A 8500000 N N/A 6 mm N/A 450 rpm
00065710 N/A FAG (Schaeffler) 223 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 220 mm N/A 2800000 N N/A 4 mm N/A 1680 rpm
00141284 N/A FAG (Schaeffler) 222S Series 5.9375 Inch (in) Bore Diameter Spherical Roller Bearing N/A 5.9375 in N/A 965 kN N/A 4 mm N/A 900 rpm
02104376 N/A FAG (Schaeffler) 222S Series 2.5000 Inch (in) Bore Diameter Spherical Roller Bearing N/A 2.5000 in N/A 173 kN N/A 1.5 mm N/A 2400 rpm
00131015 N/A FAG (Schaeffler) 239 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 440 mm N/A 2240000 N N/A 3 mm N/A 800 rpm
Unit of Measure
« 6 7 8 9 10 »