Item # |
Item Name |
Bore Diameter |
Bore Range |
Number of Teeth |
Pitch Diameter |
---|---|---|---|---|---|
00161851 | N/A Tsubaki (UST) 19 Teeth A-Plate Sprocket | N/A 1.2500 in | N/A 1.2500 to 6.2000 in | N/A 19 | N/A 7.5950 in |
00161919 | N/A Tsubaki (UST) 27 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.2500 to 9.4100 in | N/A 27 | N/A 10.7680 in |
00162081 | N/A Tsubaki (UST) 54 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 20.1700 in | N/A 54 | N/A 21.4980 in |
00162163 | N/A Tsubaki (UST) 10 Teeth A-Plate Sprocket | N/A 1.2500 in | N/A 1.2500 to 3.0800 in | N/A 10 | N/A 4.8540 in |
00162300 | N/A Tsubaki (UST) 26 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 10.8100 in | N/A 26 | N/A 12.4440 in |
00162386 | N/A Tsubaki (UST) 48 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 21.3400 in | N/A 48 | N/A 22.9350 in |
00162401 | N/A Tsubaki (UST) 60 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 27.0800 in | N/A 60 | N/A 28.6610 in |
00162158 | N/A Tsubaki (UST) 9 Teeth A-Plate Sprocket | N/A 1.2500 in | N/A 1.2500 to 2.5800 in | N/A 9 | N/A 4.3860 in |
00162791 | N/A Tsubaki (UST) 21 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 9.8300 in | N/A 21 | N/A 11.7430 in |
00162517 | N/A Tsubaki (UST) 22 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 10.3900 in | N/A 22 | N/A 12.2970 in |
00162641 | N/A Tsubaki (UST) 80 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 42.7600 in | N/A 80 | N/A 44.5740 in |
00162807 | N/A Tsubaki (UST) 27 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 15.0800 in | N/A 27 | N/A 17.2280 in |
00162812 | N/A Tsubaki (UST) 28 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 15.7200 in | N/A 28 | N/A 17.8620 in |
00162867 | N/A Tsubaki (UST) 70 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 42.4700 in | N/A 70 | N/A 44.5780 in |
00162872 | N/A Tsubaki (UST) 80 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 48.8300 in | N/A 80 | N/A 50.9420 in |
00162876 | N/A Tsubaki (UST) 11 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 5.3800 in | N/A 11 | N/A 7.9860 in |
00162880 | N/A Tsubaki (UST) 12 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 6.1100 in | N/A 12 | N/A 8.6930 in |
00162888 | N/A Tsubaki (UST) 14 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 7.5600 in | N/A 14 | N/A 10.1110 in |
00162892 | N/A Tsubaki (UST) 15 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 8.3000 in | N/A 15 | N/A 10.8220 in |
00162896 | N/A Tsubaki (UST) 16 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 9.0300 in | N/A 16 | N/A 11.5330 in |
00162900 | N/A Tsubaki (UST) 17 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 9.7500 in | N/A 17 | N/A 12.2450 in |
00162905 | N/A Tsubaki (UST) 18 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 10.4700 in | N/A 18 | N/A 12.9570 in |
00162913 | N/A Tsubaki (UST) 20 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 11.9200 in | N/A 20 | N/A 14.3830 in |
00162917 | N/A Tsubaki (UST) 21 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 12.6400 in | N/A 21 | N/A 15.0960 in |
00162921 | N/A Tsubaki (UST) 22 Teeth A-Plate Sprocket | N/A 1.3750 in | N/A 1.5000 to 13.3600 in | N/A 22 | N/A 15.8100 in |