COMPANY HEADER
Print Back
Tsubaki (UST) 17 Teeth Stock Bore Sprocket (00161832)
Unit of Measure
1 2 3 

Item #

Item Name

Bore Diameter

Bore Range

Number of Teeth

Pitch Diameter

00162925 N/A Tsubaki (UST) 23 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 14.0800 in N/A 23 N/A 16.5240 in
00162929 N/A Tsubaki (UST) 24 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 14.8000 in N/A 24 N/A 17.2380 in
00162933 N/A Tsubaki (UST) 25 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 15.5200 in N/A 25 N/A 17.9520 in
00162937 N/A Tsubaki (UST) 28 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 17.6900 in N/A 28 N/A 20.0960 in
00162942 N/A Tsubaki (UST) 30 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 19.1300 in N/A 30 N/A 21.5250 in
00162946 N/A Tsubaki (UST) 35 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 22.7200 in N/A 35 N/A 25.1010 in
00162954 N/A Tsubaki (UST) 45 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 29.8900 in N/A 45 N/A 32.2550 in
00162958 N/A Tsubaki (UST) 54 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 36.3400 in N/A 54 N/A 38.6960 in
00162962 N/A Tsubaki (UST) 60 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 40.6400 in N/A 60 N/A 42.9920 in
00162966 N/A Tsubaki (UST) 10 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 5.1600 in N/A 10 N/A 8.0900 in
00162970 N/A Tsubaki (UST) 11 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 5.9800 in N/A 11 N/A 8.8720 in
00162995 N/A Tsubaki (UST) 16 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 10.0300 in N/A 16 N/A 12.8150 in
00163000 N/A Tsubaki (UST) 17 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 10.8400 in N/A 17 N/A 13.6050 in
00163005 N/A Tsubaki (UST) 18 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 11.6400 in N/A 18 N/A 14.3970 in
00163011 N/A Tsubaki (UST) 19 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 12.4400 in N/A 19 N/A 15.1900 in
00163027 N/A Tsubaki (UST) 22 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 14.8400 in N/A 22 N/A 17.5670 in
00163031 N/A Tsubaki (UST) 23 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 15.6600 in N/A 23 N/A 13.3600 in
00163036 N/A Tsubaki (UST) 24 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 16.4500 in N/A 24 N/A 19.1520 in
00163041 N/A Tsubaki (UST) 25 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 17.2500 in N/A 25 N/A 19.9470 in
00163046 N/A Tsubaki (UST) 26 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 18.0500 in N/A 26 N/A 20.7400 in
00163050 N/A Tsubaki (UST) 28 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 19.6600 in N/A 28 N/A 22.3300 in
00163054 N/A Tsubaki (UST) 30 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 21.2500 in N/A 30 N/A 23.9170 in
00163058 N/A Tsubaki (UST) 32 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 22.8400 in N/A 32 N/A 25.5050 in
00163062 N/A Tsubaki (UST) 35 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 25.2300 in N/A 35 N/A 27.8900 in
00163072 N/A Tsubaki (UST) 45 Teeth A-Plate Sprocket N/A 1.3750 in N/A 1.5000 to 33.2200 in N/A 45 N/A 35.8400 in
Unit of Measure
1 2 3