Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
---|---|---|---|---|---|
01508994 | N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.1250 in | N/A 4410 lbf | N/A Cast Iron | N/A Set Screw |
04620657 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.1875 in | N/A 4410 lbf | N/A Cast Iron | N/A Set Screw |
03508960 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.2500 in | N/A 4410 lbf | N/A Cast Iron | N/A Set Screw |
03567745 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.2500 in | N/A 5820 lbf | N/A Cast Iron | N/A Set Screw |
03773080 | N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.3125 in | N/A 5820 lbf | N/A Cast Iron | N/A Set Screw |
01508995 | N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.3750 in | N/A 5820 lbf | N/A Cast Iron | N/A Set Screw |
01508988 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.4375 in | N/A 5820 lbf | N/A Cast Iron | N/A Set Screw |
01508990 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.5000 in | N/A 6590 lbf | N/A Cast Iron | N/A Set Screw |
03773081 | N/A AMI 1.5625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.5625 in | N/A 6590 lbf | N/A Cast Iron | N/A Set Screw |
03088994 | N/A AMI 1.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.6250 in | N/A 7420 lbf | N/A Cast Iron | N/A Set Screw |
01508992 | N/A AMI 1.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.6875 in | N/A 7420 lbf | N/A Cast Iron | N/A Set Screw |
01508993 | N/A AMI 1.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.7500 in | N/A 7420 lbf | N/A Cast Iron | N/A Set Screw |
03773082 | N/A AMI 1.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.8750 in | N/A 7980 lbf | N/A Cast Iron | N/A Set Screw |
01508987 | N/A AMI 1.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.9375 in | N/A 7980 lbf | N/A Cast Iron | N/A Set Screw |
02891847 | N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2 in | N/A 7980 lbf | N/A Cast Iron | N/A Set Screw |
03773786 | N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2 in | N/A 9700 lbf | N/A Cast Iron | N/A Set Screw |
03773083 | N/A AMI 2.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2.1250 in | N/A 9700 lbf | N/A Cast Iron | N/A Set Screw |
01508991 | N/A AMI 2.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2.1875 in | N/A 9700 lbf | N/A Cast Iron | N/A Set Screw |
03773084 | N/A AMI 2.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2.2500 in | N/A 11800 lbf | N/A Cast Iron | N/A Set Screw |
03773085 | N/A AMI 2.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2.3750 in | N/A 11800 lbf | N/A Cast Iron | N/A Set Screw |
01508985 | N/A AMI 2.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2.4375 in | N/A 11800 lbf | N/A Cast Iron | N/A Set Screw |
03773086 | N/A AMI 2.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2.5000 in | N/A 12900 lbf | N/A Cast Iron | N/A Set Screw |
05647410 | N/A AMI 2.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2.6875 in | N/A 14000 lbf | N/A Cast Iron | N/A Set Screw |
03773641 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.2500 in | N/A 5820 lbf | N/A Cast Iron | N/A Set Screw |
03773572 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.4375 in | N/A 6590 lbf | N/A Cast Iron | N/A Set Screw |