COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03766789)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Dynamic Load Capacity

Housing Material

Locking Device

03770902 N/A AMI 0.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.6875 in N/A 2890 lbf N/A Cast Iron N/A Set Screw
03773074 N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.7500 in N/A 2890 lbf N/A Cast Iron N/A Set Screw
03773075 N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.8750 in N/A 3150 lbf N/A Cast Iron N/A Set Screw
03770903 N/A AMI 0.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 0.9375 in N/A 3150 lbf N/A Cast Iron N/A Set Screw
03619310 N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1 in N/A 3150 lbf N/A Cast Iron N/A Set Screw
03770236 N/A AMI 1.0625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.0625 in N/A 4410 lbf N/A Cast Iron N/A Set Screw
03770904 N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1250 in N/A 4410 lbf N/A Cast Iron N/A Set Screw
03247428 N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.1875 in N/A 4410 lbf N/A Cast Iron N/A Set Screw
03770905 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 4410 lbf N/A Cast Iron N/A Set Screw
03770906 N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.2500 in N/A 5820 lbf N/A Cast Iron N/A Set Screw
03770237 N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3125 in N/A 5820 lbf N/A Cast Iron N/A Set Screw
02967485 N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.3750 in N/A 5820 lbf N/A Cast Iron N/A Set Screw
03770238 N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.4375 in N/A 5820 lbf N/A Cast Iron N/A Set Screw
03770907 N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5000 in N/A 6590 lbf N/A Cast Iron N/A Set Screw
03770239 N/A AMI 1.5625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.5625 in N/A 6590 lbf N/A Cast Iron N/A Set Screw
03770908 N/A AMI 1.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.6250 in N/A 7420 lbf N/A Cast Iron N/A Set Screw
03772434 N/A AMI 1.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.6875 in N/A 7420 lbf N/A Cast Iron N/A Set Screw
03770909 N/A AMI 1.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.7500 in N/A 7420 lbf N/A Cast Iron N/A Set Screw
03770910 N/A AMI 1.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.8750 in N/A 7980 lbf N/A Cast Iron N/A Set Screw
03772435 N/A AMI 1.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 1.9375 in N/A 7980 lbf N/A Cast Iron N/A Set Screw
03766090 N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2 in N/A 7980 lbf N/A Cast Iron N/A Set Screw
03766091 N/A AMI 2 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2 in N/A 9700 lbf N/A Cast Iron N/A Set Screw
03770911 N/A AMI 2.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.1250 in N/A 9700 lbf N/A Cast Iron N/A Set Screw
03770240 N/A AMI 2.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.1875 in N/A 9700 lbf N/A Cast Iron N/A Set Screw
03770912 N/A AMI 2.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit N/A 2.2500 in N/A 11800 lbf N/A Cast Iron N/A Set Screw
Unit of Measure
« 6 7 8 9 10 »