Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Cone Width |
Dynamic Load Rating |
---|---|---|---|---|---|
00655463 | N/A NTN 3.8750 Inch (in) Bore Diameter Tapered Roller Bearing Cone | N/A 685 | N/A 3.8750 in | N/A 1.6250 in | N/A 55000 lbf |
00655433 | N/A NTN 3.3750 Inch (in) Bore Diameter Tapered Roller Bearing Cone | N/A 677 | N/A 3.3750 in | N/A 1.6250 in | N/A 55000 lbf |
00655451 | N/A NTN 3.7500 Inch (in) Bore Diameter Tapered Roller Bearing Cone | N/A 683 | N/A 3.7500 in | N/A 1.6250 in | N/A 55000 lbf |
05844978 | N/A NTN 3.5000 Inch (in) Bore Diameter Tapered Roller Bearing Cone | N/A 679 | N/A 3.5000 in | N/A 1.6250 in | N/A 55000 lbf |
00039525 | N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Cone | N/A 635 | N/A 2.2500 in | N/A 1.6250 in | N/A 48000 lbf |