COMPANY HEADER
Print Back
FAG (Schaeffler) 52200 Series 20 Millimeter (mm) Bore Diameter Ball Thrust Bearing (03258351)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Fillet Radius

Outside Diameter

00133634 N/A FAG (Schaeffler) 52300 Series 40 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 40 mm N/A 19900 lbf N/A 1 mm N/A 95 mm
02296460 N/A FAG (Schaeffler) 522 Series 55 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 55 mm N/A 65500 N N/A 1 mm N/A 105 mm
00061562 N/A FAG (Schaeffler) 51100 Series 60 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 60 mm N/A 8770 lbf N/A 1 mm N/A 85 mm
00133544 N/A FAG (Schaeffler) 52200 Series 15 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 15 mm N/A 5100 lbf N/A 0.6 mm N/A 40 mm
02296462 N/A FAG (Schaeffler) 52300 Series 25 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 25 mm N/A 8500 lbf N/A 1 mm N/A 60 mm
00132871 N/A FAG (Schaeffler) 51100 Series 110 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 110 mm N/A 19100 lbf N/A 1 mm N/A 145 mm
02296461 N/A FAG (Schaeffler) 522 Series 85 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 85 mm N/A 122000 N N/A 1 mm N/A 150 mm
00061599 N/A FAG (Schaeffler) 51100 Series 85 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 85 mm N/A 9400 lbf N/A 1 mm N/A 110 mm
00061572 N/A FAG (Schaeffler) 51100 Series 70 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 70 mm N/A 10200 lbf N/A 1 mm N/A 95 mm
00132644 N/A FAG (Schaeffler) 51100 Series 10 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 10 mm N/A 1910 lbf N/A 0.3 mm N/A 24 mm
00061518 N/A FAG (Schaeffler) 51100 Series 40 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 40 mm N/A 5600 lbf N/A 0.6 mm N/A 60 mm
03176246 N/A FAG (Schaeffler) 522 Series 55 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 55 mm N/A 64000 N N/A 1 mm N/A 100 mm
02296459 N/A FAG (Schaeffler) 52200 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 30 mm N/A 7900 lbf N/A 1 mm N/A 62 mm
00133303 N/A FAG (Schaeffler) 51200 Series 150 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 150 mm N/A 55000 lbf N/A 1.5 mm N/A 215 mm
02296456 N/A FAG (Schaeffler) 51200 Series 45 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 45 mm N/A 10700 lbf N/A 1 mm N/A 73 mm
00133229 N/A FAG (Schaeffler) 51200 Series 70 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 70 mm N/A 21400 lbf N/A 1 mm N/A 105 mm
00132723 N/A FAG (Schaeffler) 51100 Series 25 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 25 mm N/A 4200 lbf N/A 0.6 mm N/A 42 mm
00132884 N/A FAG (Schaeffler) 51100 Series 120 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 120 mm N/A 18700 lbf N/A 1 mm N/A 155 mm
00061494 N/A FAG (Schaeffler) 51100 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 30 mm N/A 4360 lbf N/A 0.6 mm N/A 47 mm
00133281 N/A FAG (Schaeffler) 51200 Series 110 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 110 mm N/A 39000 lbf N/A 1 mm N/A 160 mm
00133153 N/A FAG (Schaeffler) 51200 Series 40 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 40 mm N/A 8500 lbf N/A 1 mm N/A 68 mm
00133451 N/A FAG (Schaeffler) 513 Series 110 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 110 mm N/A 280000 N N/A 2 mm N/A 190 mm
05120824 N/A FAG (Schaeffler) 513 Series 150 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 150 mm N/A 415000 N N/A 2.1 mm N/A 250 mm
05154202 N/A FAG (Schaeffler) 523 Series 65 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 65 mm N/A 160000 N N/A 1.5 mm N/A 140 mm
04535252 N/A FAG (Schaeffler) 522 Series 75 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 75 mm N/A 118000 N N/A 1 mm N/A 135 mm
Unit of Measure
1 2 3 4 5