COMPANY HEADER
Print Back
INA (Schaeffler) Ball Thrust Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Outside Diameter

Overall Width

00088824 N/A INA (Schaeffler) B Series 1.5625 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.5625 in N/A 9800 lbf N/A 2.594 in N/A 0.7500 in
00089644 N/A INA (Schaeffler) XW Series 4.5000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 4.5000 in N/A 12100 lbf N/A 5.75 in N/A 1.0000 in
00088905 N/A INA (Schaeffler) D Series 1.5000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.5000 in N/A 7700 lbf N/A 2.594 in N/A 0.6250 in
00088860 N/A INA (Schaeffler) D Series 0.6875 Inch (in) Bore Diameter Ball Thrust Bearing N/A 0.6875 in N/A 4100 lbf N/A 1.3440 in N/A 0.5625 in
00089200 N/A INA (Schaeffler) FT Series 2.0000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.0000 in N/A 2440 lbf N/A 3.3440 in N/A 0.8125 in
00089032 N/A INA (Schaeffler) EW Series 0.8750 Inch (in) Bore Diameter Ball Thrust Bearing N/A 0.8750 in N/A 3450 N N/A 1.50 in N/A 0.3750 in
00090162 N/A INA (Schaeffler) 4400 Series 1.4375 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.4375 in N/A 5960 lbf N/A 2.4375 in N/A 0.7500 in
00090222 N/A INA (Schaeffler) 4400 Series 3.2500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 3.2500 in N/A 16600 lbf N/A 4.7500 in N/A 1.1250 in
00088811 N/A INA (Schaeffler) B Series 0.7500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 0.7500 in N/A 4250 lbf N/A 1.4690 in N/A 0.6250 in
00088851 N/A INA (Schaeffler) D Series 0.5000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 0.5000 in N/A 3850 lbf N/A 1.2190 in N/A 0.5625 in
00088873 N/A INA (Schaeffler) D Series 0.9375 Inch (in) Bore Diameter Ball Thrust Bearing N/A 0.9375 in N/A 6600 lbf N/A 1.8440 in N/A 0.6250 in
00089350 N/A INA (Schaeffler) GT Series 2.1875 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.1875 in N/A 9000 lbf N/A 3.5940 in N/A 0.8125 in
00042313 N/A INA (Schaeffler) 900 Series 105 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 105 mm N/A 38000 lbf N/A 155 mm N/A 40 mm
00089154 N/A INA (Schaeffler) FT Series 1.1250 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.1250 in N/A 1510 lbf N/A 2.0940 in N/A 0.6250 in
00043671 N/A INA (Schaeffler) 2900 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 30 mm N/A 5100 lbf N/A 50 mm N/A 14 mm
00088944 N/A INA (Schaeffler) D Series 2.2500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.2500 in N/A 11500 lbf N/A 3.969 in N/A 0.8125 in
00594145 N/A INA (Schaeffler) W Series 1.5000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.5000 in N/A 4800 lbf N/A 2.344 in N/A 0.7190 in
00043728 N/A INA (Schaeffler) 2900 Series 70 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 70 mm N/A 10200 lbf N/A 95 mm N/A 20 mm
00043753 N/A INA (Schaeffler) 2900 Series 95 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 95 mm N/A 17800 lbf N/A 130 mm N/A 25 mm
00043723 N/A INA (Schaeffler) 2900 Series 65 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 65 mm N/A 9700 lbf N/A 90 mm N/A 20 mm
00088955 N/A INA (Schaeffler) D Series 2.9375 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.9375 in N/A 18200 lbf N/A 4.5940 in N/A 1.0000 in
00090134 N/A INA (Schaeffler) 4400 Series 0.7500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 0.7500 in N/A 3840 lbf N/A 1.6875 in N/A 0.6250 in
00042240 N/A INA (Schaeffler) 900 Series 40 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 40 mm N/A 8540 lbf N/A 64 mm N/A 18 mm
00089631 N/A INA (Schaeffler) XW Series 3.7500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 3.7500 in N/A 7400 lbf N/A 4.8750 in N/A 0.7500 in
00043711 N/A INA (Schaeffler) 2900 Series 55 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 55 mm N/A 8400 lbf N/A 78 mm N/A 18 mm
Unit of Measure
1 2 3 4 5 »