COMPANY HEADER
Print Back
INA (Schaeffler) Ball Thrust Bearings
Unit of Measure
« 6 7 8 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Outside Diameter

Overall Width

00089330 N/A INA (Schaeffler) GT Series 1.8750 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.8750 in N/A 6900 lbf N/A 3.2190 in N/A 0.8125 in
00089649 N/A INA (Schaeffler) XW Series 5.0000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 5.0000 in N/A 14200 lbf N/A 6.50 in N/A 1.0180 in
00088951 N/A INA (Schaeffler) D Series 2.7500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.7500 in N/A 18200 lbf N/A 4.4690 in N/A 1.0000 in
00089354 N/A INA (Schaeffler) GT Series 2.2500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.2500 in N/A 9000 lbf N/A 3.7190 in N/A 0.8125 in
00043759 N/A INA (Schaeffler) 2900 Series 100 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 100 mm N/A 17800 lbf N/A 135 mm N/A 25 mm
00090174 N/A INA (Schaeffler) 4400 Series 1.7500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.7500 in N/A 9440 lbf N/A 2-15/16 in N/A 0.8750 in
00042297 N/A INA (Schaeffler) 900 Series 90 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 90 mm N/A 27000 lbf N/A 135 mm N/A 30.5 mm
00089312 N/A INA (Schaeffler) GT Series 1.6250 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.6250 in N/A 6100 lbf N/A 2.9690 in N/A 0.8125 in
00043770 N/A INA (Schaeffler) 2900 Series 120 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 120 mm N/A 21000 lbf N/A 160 mm N/A 27 mm
00089392 N/A INA (Schaeffler) GT Series 3.0000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 3.0000 in N/A 16600 lbf N/A 4.7190 in N/A 1.0000 in
00089478 N/A INA (Schaeffler) W Series 0.8750 Inch (in) Bore Diameter Ball Thrust Bearing N/A 0.8750 in N/A 4200 lbf N/A 1.6563 in N/A 0.6250 in
03431343 N/A INA (Schaeffler) ZKLF Series 12 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 12 mm N/A 3800 lbf N/A 55 mm N/A 25 mm
03190750 N/A INA (Schaeffler) ZKLF Series 17 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 17 mm N/A 4250 lbf N/A 62 mm N/A 25 mm
00042065 N/A INA (Schaeffler) 4100 Series 45 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 45 mm N/A 10680 lbf N/A 73 mm N/A 25 mm
00089611 N/A INA (Schaeffler) XW Series 2.0000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.0000 in N/A 7000 lbf N/A 3.0630 in N/A 0.6875 in
00042073 N/A INA (Schaeffler) 4100 Series 50 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 50 mm N/A 12100 lbf N/A 78 mm N/A 25 mm
00090182 N/A INA (Schaeffler) 4400 Series 1.9375 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.9375 in N/A 6970 lbf N/A 3.0630 in N/A 0.8750 in
00090208 N/A INA (Schaeffler) 4400 Series 2.6250 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.6250 in N/A 16600 lbf N/A 4.1250 in N/A 1.1250 in
00090184 N/A INA (Schaeffler) 4400 Series 2.0000 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.0000 in N/A 6970 lbf N/A 3.1875 in N/A 0.8750 in
00089619 N/A INA (Schaeffler) XW Series 2.7500 Inch (in) Bore Diameter Ball Thrust Bearing N/A 2.7500 in N/A 6400 lbf N/A 3-7/8 in N/A 0.7500 in
04653606 N/A INA (Schaeffler) 2900 Series 85 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 85 mm N/A 11900 lbf N/A 115 mm N/A 22 mm
00043749 N/A INA (Schaeffler) 2900 Series 90 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 90 mm N/A 11900 lbf N/A 120 mm N/A 22 mm
00088894 N/A INA (Schaeffler) D Series 1.3125 Inch (in) Bore Diameter Ball Thrust Bearing N/A 1.3125 in N/A 7200 lbf N/A 2.344 in N/A 0.6250 in
00042331 N/A INA (Schaeffler) 900 Series 140 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 140 mm N/A 53000 lbf N/A 200 mm N/A 52 mm
00042058 N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Ball Thrust Bearing N/A 40 mm N/A 38000 N N/A 64 mm N/A 21 mm
Unit of Measure
« 6 7 8