COMPANY HEADER
Print Back
SMC® Anti-Static Polyurethane Tubing
Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Length

Tube Inside Diameter

Typical Applications

06982192 N/A SMC® 0.472 Inch (in) Tube Outside Diameter Flame Resistant Double-Layer Polyurethane Tubing N/A TRBU1208B-20 N/A 20 m N/A 0.315 in8 mm N/A Flame Resistance General Purpose Air/Water
04576985 N/A SMC® 0.472 Inch (in) Tube Outside Diameter and 30.82 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing N/A TRBU1208BU-100 N/A 100 m N/A 0.315 in8 mm N/A Flame Resistance General Purpose Air/Water
03887819 N/A SMC® 0.472 Inch (in) Tube Outside Diameter and 5.93 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing N/A TRBU1208BU-20 N/A 20 m N/A 0.315 in8 mm N/A Flame Resistance General Purpose Air/Water
05211708 N/A SMC® 0.472 Inch (in) Tube Outside Diameter Flame Resistant Double-Layer Polyurethane Tubing N/A TRBU1208W-20 N/A 20 m N/A 0.315 in8 mm N/A Flame Resistance General Purpose Air/Water
04576987 N/A SMC® 0.472 Inch (in) Tube Outside Diameter and 6.06 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing N/A TRBU1208Y-20 N/A 20 m N/A 0.315 in8 mm N/A Flame Resistance General Purpose Air/Water
04576982 N/A SMC® 19.07 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing N/A TRBU0805W-100 N/A 100 m N/A 0.197 in5 mm N/A Flame Resistance General Purpose Air/Water
02951450 N/A SMC® 2.53 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing N/A TRBU0604R-20 N/A 20 m N/A 0.158 in4 mm N/A Flame Resistance General Purpose Air/Water
02966162 N/A SMC® 3.32 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing N/A TRBU0805R-20 N/A 20 m N/A 0.197 in5 mm N/A Flame Resistance General Purpose Air/Water
02966157 N/A SMC® 12.73 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing N/A TRBU0604G-100 N/A 100 m N/A 0.158 in4 mm N/A Flame Resistance General Purpose Air/Water
02966161 N/A SMC® 19.21 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing N/A TRBU0805R-100 N/A 100 m N/A 0.197 in5 mm N/A Flame Resistance General Purpose Air/Water
03540981 N/A SMC® 18.25 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing N/A TRBU0805Y-100 N/A 100 m N/A 0.197 in5 mm N/A Flame Resistance General Purpose Air/Water
03789562 N/A SMC® 4.69 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing N/A TRBU1065G-20 N/A 20 m N/A 0.256 in6.5 mm N/A Flame Resistance General Purpose Air/Water
04576984 N/A SMC® 4.43 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing N/A TRBU1065Y-20 N/A 20 m N/A 0.256 in6.5 mm N/A Flame Resistance General Purpose Air/Water
Unit of Measure
1 2