COMPANY HEADER
Print Back
SMC® Clean Room Polyurethane Tubing
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

03300512 N/A SMC® 0.098 Inch (in) Inside Diameter Black Clean Room Polyurethane Tubing N/A 10-TU0425B-20 N/A Black N/A 0.098 in2.5 mm N/A 0.156 in4 mm
04557619 N/A SMC® 0.158 Inch (in) Inside Diameter Clear Clean Room Polyurethane Tubing N/A 10-TU0604C-20 N/A Clear N/A 0.158 in4 mm N/A 0.236 in6 mm
04896154 N/A SMC® 0.158 Inch (in) Inside Diameter Green Clean Room Polyurethane Tubing N/A 10-TU0604G-20 N/A Green N/A 0.158 in4 mm N/A 0.236 in6 mm
05225419 N/A SMC® 0.197 Inch (in) Inside Diameter Clear Clean Room Polyurethane Tubing N/A 10-TU0805C-20 N/A Clear N/A 0.197 in5 mm N/A 0.313 in8 mm
04557620 N/A SMC® 0.256 Inch (in) Inside Diameter Clear Clean Room Polyurethane Tubing N/A 10-TU1065C-20 N/A Clear N/A 0.256 in6.5 mm N/A 0.394 in10 mm
04980004 N/A SMC® 0.256 Inch (in) Inside Diameter Green Clean Room Polyurethane Tubing N/A 10-TU1065G-20 N/A Green N/A 0.256 in6.5 mm N/A 0.394 in10 mm
Unit of Measure
1