Item # |
Item Name |
Manufacturer Part Number |
Length |
Tube Inside Diameter |
Tube Outside Diameter |
---|---|---|---|---|---|
04577073 | N/A SMC® 4.01 Pound (lb) Weight Hard Polyurethane Tubing | N/A TUH0604N-100 | N/A 100 m | N/A 0.158 in4 mm | N/A 0.236 in6 mm |
05938056 | N/A SMC® 9.17 Pound (lb) Weight Hard Polyurethane Tubing | N/A TUH0805W-100 | N/A 100 m | N/A 0.197 in5 mm | N/A 0.313 in8 mm |
06746214 | N/A SMC® Hard Polyurethane Tubing | N/A TUH0858N-100 | N/A 100 m | N/A 0.228 in5.8 mm | N/A 0.313 in8 mm |
04577079 | N/A SMC® 2.63 Pound (lb) Weight Hard Polyurethane Tubing | N/A TUH1065BU-20 | N/A 20 m | N/A 0.256 in6.5 mm | N/A 0.394 in10 mm |
04577085 | N/A SMC® 15.48 Pound (lb) Weight Hard Polyurethane Tubing | N/A TUH1288B-100 | N/A 100 m | N/A 0.346 in8.8 mm | N/A 0.472 in12 mm |