Item # |
Item Name |
Manufacturer Part Number |
Length |
Tube Inside Diameter |
Tube Outside Diameter |
---|---|---|---|---|---|
03747347 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.27 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH1065B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.256 in6.5 mm | Tube Outside Diameter N/A 0.394 in10 mm |
03663105 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 0.81 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0604B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
03472494 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 3.88 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0644B-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.173 in4.4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
04066504 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.16 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH1073B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.287 in7.3 mm | Tube Outside Diameter N/A 0.394 in10 mm |
04577070 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.50 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0428B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.110 in2.8 mm | Tube Outside Diameter N/A 0.156 in4 mm |
04577077 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 7.43 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0858B-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.228 in5.8 mm | Tube Outside Diameter N/A 0.313 in8 mm |
04577068 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.52 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0425B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
04577071 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.12 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0428BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.110 in2.8 mm | Tube Outside Diameter N/A 0.156 in4 mm |
04577072 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.68 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0428N-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.110 in2.8 mm | Tube Outside Diameter N/A 0.156 in4 mm |
04216835 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 0.88 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0604N-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
05586611 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 0.94 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0644B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.173 in4.4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
02889824 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 0.87 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0644BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.173 in4.4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
04577074 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 1.00 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0644N-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.173 in4.4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
06746074 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0858BU-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.228 in5.8 mm | Tube Outside Diameter N/A 0.313 in8 mm |
04302765 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 1.73 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0858BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.228 in5.8 mm | Tube Outside Diameter N/A 0.313 in8 mm |
04577078 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 1.40 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0858N-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.228 in5.8 mm | Tube Outside Diameter N/A 0.313 in8 mm |
04577080 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.71 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH1065W-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.256 in6.5 mm | Tube Outside Diameter N/A 0.394 in10 mm |
04577082 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.65 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH1073BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.287 in7.3 mm | Tube Outside Diameter N/A 0.394 in10 mm |
04577084 | N/A SMC® 3.66 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH1208B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.315 in8 mm | Tube Outside Diameter N/A 0.472 in12 mm |
04577069 | N/A SMC® 1.84 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0428B-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.110 in2.8 mm | Tube Outside Diameter N/A 0.156 in4 mm |
04577086 | N/A SMC® 3.74 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH1288B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.346 in8.8 mm | Tube Outside Diameter N/A 0.472 in12 mm |
04577081 | N/A SMC® 11.5 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH1073B-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.287 in7.3 mm | Tube Outside Diameter N/A 0.394 in10 mm |
04577075 | N/A SMC® 1.85 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0805B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.197 in5 mm | Tube Outside Diameter N/A 0.313 in8 mm |
04324920 | N/A SMC® 1.6 Pound (lb) Weight Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0858B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.228 in5.8 mm | Tube Outside Diameter N/A 0.313 in8 mm |
06084919 | N/A SMC® Hard Polyurethane Tubing | Manufacturer Part Number N/A TUH0604B-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |