COMPANY HEADER
Print Back
SMC® Soft Nylon Tubing
Unit of Measure
1 2 3 

Item #

Item Name

Manufacturer Part Number

Length

Tube Inside Diameter

Tube Outside Diameter

02005324 N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0806Y-20 N/A 20 m N/A 0.236 in6 mm N/A 0.313 in8 mm
02004402 N/A SMC® 0.375 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TISA11B-20 N/A 20 m N/A 0.275 in N/A 0.375 in
02005293 N/A SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0425B-100 N/A 100 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005322 N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0806W-100 N/A 100 m N/A 0.236 in6 mm N/A 0.313 in8 mm
02005311 N/A SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0604R-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
02005326 N/A SMC® 0.394 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1075B-20 N/A 20 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
02005296 N/A SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0425BU-20 N/A 20 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005314 N/A SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0604Y-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
02005319 N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0806G-20 N/A 20 m N/A 0.236 in6 mm N/A 0.313 in8 mm
02005304 N/A SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0604B-100 N/A 100 m N/A 0.158 in4 mm N/A 0.236 in6 mm
02005313 N/A SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0604W-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
02004362 N/A SMC® 0.125 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TISA01B-20 N/A 20 m N/A 0.086 in N/A 0.125 in
02005325 N/A SMC® 0.394 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1075B-100 N/A 100 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
02005300 N/A SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0425W-100 N/A 100 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005332 N/A SMC® 0.394 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1075W-20 N/A 20 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
02005334 N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1209B-100 N/A 100 m N/A 0.354 in9 mm N/A 0.472 in12 mm
02004396 N/A SMC® 0.250 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TISA07W-20 N/A 20 m N/A 0.180 in N/A 0.250 in
02005344 N/A SMC® 0.630 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1612B-20 N/A 20 m N/A 0.472 in12 mm N/A 0.630 in16 mm
02004413 N/A SMC® 0.500 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TISA13B-20 N/A 20 m N/A 0.378 in N/A 0.500 in
02005335 N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1209B-20 N/A 20 m N/A 0.354 in9 mm N/A 0.472 in12 mm
02005318 N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0806BU-20 N/A 20 m N/A 0.236 in6 mm N/A 0.313 in8 mm
02004380 N/A SMC® 0.250 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TISA07B-20 N/A 20 m N/A 0.180 in N/A 0.250 in
02005305 N/A SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0604B-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
02005297 N/A SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0425G-20 N/A 20 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005307 N/A SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0604BU-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
Unit of Measure
1 2 3