COMPANY HEADER
Print Back
SMC® Soft Nylon Tubing
Unit of Measure
1 2 3 

Item #

Item Name

Manufacturer Part Number

Length

Tube Inside Diameter

Tube Outside Diameter

02005330 N/A SMC® 0.394 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1075R-20 N/A 20 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
02004375 N/A SMC® 0.188 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TISA05W-20 N/A 20 m N/A 0.137 in N/A 0.188 in
02005333 N/A SMC® 0.394 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1075Y-20 N/A 20 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
02005342 N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1209Y-20 N/A 20 m N/A 0.354 in9 mm N/A 0.472 in12 mm
Unit of Measure
1 2 3